目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Edelstahl Montage System Stellfuß - EMS
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Stainless steel tube connector
EMS round tube
Accessories
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/ems/ems_rundrohr/zubehoer/stellfuss_asmtab.prj},{NB=90603#Einschraubstellfuss_Edelstahl_mit_Schwingungsdaempfer_M10},{D=50},{L=129},{CNSMASSEXACT=0.152},{ARTIKEL=Einschraubstellfuß Edelstahl mit Schwingungsdämpfer},{ARTIKELHELP=Einschraubstellfuss_Edelstahl_mit_Schwingungsdaempfer_M10},{TYPE=M 10},{CODE=90603},{WERKSTOFFBEZ=Edelstahl},{CNSSTDDTIME=2 Tage},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=84669400},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{PPATH=assemblies/stellfuss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
WERKSTOFFBEZ
Werkstoffbezeichnung
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time of the item after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
90603 Einschraubstellfuß ...
Levelling foot with vibra...
M 10
90603
stainless steel
0.152
2 days after reciept of o...
No Need
DE71223010
23-35-01-90
84669400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表