目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CACI - CONICAL BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/conical_bush_caci.prj},{NB=CACI.38x60},{COL=38},{D1=58},{D2=66},{D3=41},{L=75},{L1=60},{L2=15},{R=38.5},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{INFO=Assembly recommendation:Ø COL ≤ 48: 3 x BREI 6 + TCI M6x15;Ø COL > 48: 4 x BREI 6 + TCI M6x15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
External diameter
[mm]
D2
External diameter
[mm]
D3
Inner diameter
[mm]
L
Length
[mm]
L1
[mm]
L2
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CACI.24x37
CACI.24x37
24
40
48
26
49
37
12
30.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.24x47
CACI.24x47
24
40
48
26
59
47
12
30.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.25x37
CACI.25x37
25
40
48
26
49
37
12
30.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.25x47
CACI.25x47
25
40
48
26
59
47
12
30.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.30x37
CACI.30x37
30
48
56
33
52
37
15
33.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.30x47
CACI.30x47
30
48
56
33
62
47
15
33.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.32x37
CACI.32x37
32
48
56
33
52
37
15
33.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.32x47
CACI.32x47
32
48
56
33
62
47
15
33.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.38x47
CACI.38x47
38
58
66
41
62
47
15
38.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.38x60
CACI.38x60
38
58
66
41
75
60
15
38.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.40x47
CACI.40x47
40
58
66
41
62
47
15
38.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.40x60
CACI.40x60
40
58
66
41
75
60
15
38.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.48x47
CACI.48x47
48
70
80
51
65
47
18
45.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.48x60
CACI.48x60
48
70
80
51
78
60
18
45.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.50x47
CACI.50x47
50
70
80
51
65
47
18
45.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.50x60
CACI.50x60
50
70
80
51
78
60
18
45.5
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.60x60
CACI.60x60
60
85
95
64
78
60
18
53.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.60x77
CACI.60x77
60
85
95
64
95
77
18
53.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.63x60
CACI.63x60
63
85
95
64
78
60
18
53.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
CACI.63x77
CACI.63x77
63
85
95
64
95
77
18
53.0
Case Hardened Steel
61-63 HRC
Assembly recommendation:Ø...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表