目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
JIS10KF
SEKISUI
Flange
FLANGE WITH TS SOCKET (TS FLANGE)
Powered by
CAD模型選擇
{sekisui/flange/ts_flange/jis10kf.prj},{NB=TSF50},{A=50},{AX=50},{B=2},{D=60.8},{SL=63},{TT=1/37},{D1=73},{L=70},{Z=7},{C=120},{D2=155},{D3=52},{T=20},{NH=4-19},{N=4},{H=19},{M=TSF},{MX='TSF','PVC','TSFHI','HI'},{VERS=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Order number
[mm]
A
Size
[mm]
B
Size
[Inch]
D
Ød1
[mm]
SL
l
[mm]
TT
1/T
[mm]
D1
ØD1
[mm]
L
[mm]
Z
[mm]
C
[mm]
D2
ØD2
[mm]
D3
Ød2
[mm]
T
t
[mm]
NH
n-Øh
[mm]
TSF13
TSF13
13
3/8
18.4
26
1/30
26
31
5
65
90
14
14
4-15
TSF15
TSF15
15
1/2
22.4
30
1/34
31
35
5
70
95
17
14
4-15
TSF20
TSF20
20
3/4
26.5
35
1/34
35
40
5
75
100
21
14
4-15
TSF25
TSF25
25
1
32.6
40
1/34
42
45
5
90
125
25
14
4-19
TSF30
TSF30
30
1 1/4
38.6
44
1/34
48
50
6
100
135
31
16
4-19
TSF40
TSF40
40
1 1/2
48.7
55
1/37
61
61
6
105
140
41
16
4-19
TSF50
TSF50
50
2
60.8
63
1/37
73
70
7
120
155
52
20
4-19
TSF65
TSF65
65
2 1/2
76.6
61
1/48
88
70
9
140
175
67
22
4-19
TSF80
TSF80
80
3
89.6
64
1/49
102
72
8
150
185
78
22
8-19
TSF1H
TSF1H
100
4
114.7
84
1/56
132
90
6
175
210
100
22
8-19
TSF1Q
TSF1Q
125
5
140.9
104
1/58
158
114
10
210
250
125
24
8-23
TSF1F
TSF1F
150
6
166.0
132
1/63
186
142
10
240
280
146
26
8-23
TSF2H
TSF2H
200
8
217.5
155
1/50
238
166
11
290
330
196
28
12-23
TSF2F
TSF2F
250
10
268.8
185
1/50
289
198
13
355
400
247
30
12-25
TSF3H
TSF3H
300
12
319.0
185
1/57
344
203
18
400
445
298
32
16-25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表