目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
STRAINER (Thread)-JIS
SEKISUI
Manual Operation Valve
STRAINER
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/manual_strainer/strainer_flange_th_jis.prj},{NB=SS25TNZ},{STD=JIS},{VERS=3},{A=25},{B=1},{SD=25},{L=200},{H=117},{SH=94},{T=Rc 1},{TX=33.249},{SL=22},{B1=46},{X=25},{MB=PVC},{MS=EPDM},{MSX='EPDM','EPDM','FKM','FKM'},{MM=PVDC},{MMX='PVDC','PVDC','SUS','SUS'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
H
max.
[mm]
SH
h max.
[mm]
T
Thread
ⁿ/ₐ
SL
l
[mm]
B1
B
[mm]
MB
Material of body
ⁿ/ₐ
SS15TNZ
SS15TNZ
JIS
15
1/2
15
153
86
71
Rc 1/2
16
30
PVC
SS20TNZ
SS20TNZ
JIS
20
3/4
20
176
99
81
Rc 3/4
19
36
PVC
SS25TNZ
SS25TNZ
JIS
25
1
25
200
117
94
Rc 1
22
46
PVC
SS32TNZ
SS32TNZ
JIS
32
1 1/4
30
232
122
94
Rc 1 1/4
26
55
PVC
SS40TNZ
SS40TNZ
JIS
40
1 1/2
40
271
151
118
Rc 1 1/2
27
65
PVC
SS50TNZ
SS50TNZ
JIS
50
2
50
321
175
137
Rc 2
30
75
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表