目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
PRESSURE REGULATION VALVE (Flange) - JIS
SEKISUI
Manual Operation Valve
PRESSURE REGULATION VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/pressure_regulation_valve/pressure_relief_valve_flange_jis.prj},{NB=DMV5EF4 (V5)},{STD=JIS},{VERS=3},{A=25},{B=1},{SD=26},{L=269},{SH=202},{W=107},{W2=123},{F=47},{M=M6x16},{MX=6.000},{C=90},{NH=4-19},{NX=4},{SHX=19},{T=14},{DU=59},{MB=V5},{MS=EF},{MBX='V5','PVC','P5','PP','F5','PVDF'},{MSX1='EF','EPDM','FF','FKM'},{MSX2='FF','FKM'},{X=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
W
[mm]
F
[mm]
M
Thread
ⁿ/ₐ
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
DU
ØDu
[mm]
DMV5EF2
DMV5EF2
JIS
15
1/2
15
224
219.5
172
81
41
M6x16
95
70
4-15
14
42
DMV5EF3
DMV5EF3
JIS
20
3/4
20
255
252.0
202
107
47
M6x16
100
75
4-15
14
53
DMV5EF4
DMV5EF4
JIS
25
1
26
269
264.5
202
107
47
M6x16
125
90
4-19
14
59
DMV5EF5
DMV5EF5
JIS
32
1 1/4
32
323
329.5
262
147
66
M8x16
135
100
4-19
16
72
DMV5EF6
DMV5EF6
JIS
40
1 1/2
40
338
332.0
262
147
66
M8x16
140
105
4-19
16
81
DMV5EF7
DMV5EF7
JIS
50
2
50
346
339.5
262
147
66
M8x16
155
120
4-19
20
102
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表