目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
YP BALL VALVE (TS)-JIS
SEKISUI
Manual Operation Valve
YP BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/yp_ball_valve/yp_ball_valbe_ts_jis.prj},{NB=YBQSB},{STD=JIS},{VERS=3},{A=25},{AX=Q},{B=1},{SD=25},{L=143},{D1=32.3},{T=1/43},{SL=29},{D0=44},{SH=66},{DU=67},{LH=123},{TX=43},{MB=PVC},{MS=},{MSX='','EPDM','V','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
D0
Ød0
[mm]
SH
h
[mm]
DU
Ø
[mm]
LH
[mm]
MB
Material of body
ⁿ/ₐ
YB1SB
YB1SB
JIS
15
1/2
15
109
22.3
1/37
22
33
50
49
95
PVC
YB2SB
YB2SB
JIS
20
3/4
20
132
26.3
1/42
25
35
53
59
95
PVC
YBQSB
YBQSB
JIS
25
1
25
143
32.3
1/43
29
44
66
67
123
PVC
YB3SB
YB3SB
JIS
32
1 1/4
32
166
38.4
1/37
32
54
74
81
123
PVC
YB4SB
YB4SB
JIS
40
1 1/2
40
175
48.5
1/38
35
66
100
98
152
PVC
YB5SB
YB5SB
JIS
50
2
50
203
60.6
1/34
38
77
107
120
152
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表