目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
90°Elbow
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/90_elbow.prj},{NB=V9L80},{A=80},{AX=L80},{B=3},{H=101.0},{G=53.4},{M=V9},{VERS=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
H
[mm]
G
[mm]
V9L15
V9L15
15
1/2
37.5
15.3
V9L20
V9L20
20
3/4
42.5
17.1
V9L25
V9L25
25
1
50.0
21.4
V9L32
V9L32
32
1 1/4
58.0
26.3
V9L40
V9L40
40
1 1/2
65.0
30.1
V9L50
V9L50
50
2
74.0
35.9
V9L65
V9L65
65
2 1/2
89.0
44.6
V9L80
V9L80
80
3
101.0
53.4
V9L1H
V9L1H
100
4
121.0
63.9
V9L1Q
V9L1Q
125
5
150.0
77.5
V9L1F
V9L1F
150
6
173.0
93.2
V9L2H
V9L2H
200
8
225.0
120.1
V9L2F
V9L2F
250
10
290.0
150.0
V9L3H
V9L3H
300
12
327.1
172.1
V9L3F
V9L3F
350
14
426.6
197.0
V9L4H
V9L4H
400
16
492.0
235.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表