目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Bushing S x S
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/bushing_sxs.prj},{NB=VB803},{A=80x40},{B=3x 1 1/2},{AX=803},{L=57.5},{L1=47.6},{B1=94},{M=VB},{VERS=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
B1
B
[mm]
VB201
VB201
20x15
3/4x1/2
32.5
25.4
30
VB252
VB252
25x15
1x1/2
35.5
28.6
38
VB251
VB251
25x20
1x3/4
35.5
28.6
38
VB323
VB323
32x15
1 1/4x1/2
40.5
31.8
46
VB322
VB322
32x20
1 1/4x3/4
40.5
31.8
46
VB321
VB321
32x25
1 1/4x1
40.5
31.8
46
VB404
VB404
40x15
1 1/2x1/2
44.0
34.9
53
VB403
VB403
40x20
1 1/2x3/4
44.0
34.9
53
VB402
VB402
40x25
1 1/2x1
44.0
34.9
53
VB401
VB401
40x32
1 1/2x1 1/4
44.0
34.9
53
VB505
VB505
50x15
2x1/2
50.0
38.1
66
VB504
VB504
50x20
2x3/4
50.0
38.1
66
VB503
VB503
50x25
2x1
50.0
38.1
66
VB502
VB502
50x32
2x1 1/4
50.0
38.1
66
VB501
VB501
50x40
2x1 1/2
50.0
38.1
66
VB652
VB652
65x40
2 1/2x1 1/2
55.0
44.5
78
VB651
VB651
65x50
2 1/2x2
55.0
44.5
78
VB805
VB805
80x25
3x1
57.5
47.6
94
VB803
VB803
80x40
3x 1 1/2
57.5
47.6
94
VB802
VB802
80x50
3x2
57.5
47.6
94
VB801
VB801
80x65
3x2 1/2
57.5
47.6
94
VB1H6
VB1H6
100x25
4x1
70.0
57.2
120
VB1H5
VB1H5
100x32
4x1 1/4
70.0
57.2
120
VB1H4
VB1H4
100x40
4x1 1/2
70.0
57.2
120
VB1H3
VB1H3
100x50
4x2
70.0
57.2
120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表