目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Male Adapter Mpt x S
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/male_adapter_mpt_x_s.prj},{NB=VMA32},{A=32},{B=1 1/4},{AX=32},{L=63.0},{D=32.0},{B1=58.0},{M=VMA},{VERS=4},{T=Rc 1 1/4},{TX=41.910}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
L
[mm]
D
d
[mm]
B1
B
[mm]
VMA15
VMA15
15
1/2
46.0
13.0
33.0
VMA20
VMA20
20
3/4
50.0
18.0
39.0
VMA25
VMA25
25
1
56.0
24.0
47.0
VMA32
VMA32
32
1 1/4
63.0
32.0
58.0
VMA40
VMA40
40
1 1/2
66.0
37.0
64.0
VMA50
VMA50
50
2
73.0
49.0
77.0
VMA65
VMA65
65
2 1/2
93.0
58.0
94.0
VMA80
VMA80
80
3
98.0
72.0
111.0
VMA1H
VMA1H
100
4
112.0
96.0
139.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表