目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Reducing Coupling
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/reducing_coupling.prj},{NB=VS805},{A=80x25},{AX=805},{B=3x1},{L=106.0},{G=29.8},{M=VS},{VERS=18}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
L
[mm]
G
[mm]
VS201
VS201
20x15
3/4x1/2
53.5
5.9
VS252
VS252
25x15
1x1/2
60.0
9.2
VS251
VS251
25x20
1x3/4
60.0
6.0
VS323
VS323
32x15
1 1/4x1/2
68.0
14.0
VS322
VS322
32x20
1 1/4x3/4
68.0
10.9
VS321
VS321
32x25
1 1/4x1
68.0
7.7
VS404
VS404
40x15
1 1/2x1/2
75.0
17.9
VS403
VS403
40x20
1 1/2x3/4
75.0
14.7
VS402
VS402
40x25
1 1/2x1
75.0
11.5
VS401
VS401
40x32
1 1/2x1 1/4
75.0
8.3
VS505
VS505
50x15
2x1/2
83.0
22.7
VS504
VS504
50x20
2x3/4
83.0
19.5
VS503
VS503
50x25
2x1
83.0
16.3
VS502
VS502
50x32
2x1 1/4
83.0
13.2
VS501
VS501
50x40
2x1 1/2
83.0
10.0
VS652
VS652
65x40
2 1/2x1 1/2
93.0
13.6
VS651
VS651
65x50
2 1/2x2
93.0
10.5
VS805
VS805
80x25
3x1
106.0
29.8
VS803
VS803
80x40
3x1 1/2
106.0
23.4
VS802
VS802
80x50
3x2
106.0
20.3
VS801
VS801
80x65
3x2 1/2
106.0
13.9
VS1H3
VS1H3
100x50
4x2
125.0
29.8
VS1H2
VS1H2
100x65
4x2 1/2
125.0
23.4
VS1H1
VS1H1
100x80
4x3
125.0
20.2
VS1Q1
VS1Q1
125x100
5x4
144.0
18.9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表