Ratio LS - Ratio LS
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/ratio_ls_asmtab.prj},{NB=157454 (LODLEVEL=400 SB=56)},{TYP=48 - 56},{SB=56},{LODLEVEL=400},{DN=1 1/2\"},{TYP1=64.000},{L2=78.900},{LG=84.000},{MAT=20 x 1.5},{IGA=M 8 / M 10},{F=10},{G=0.09},{VERP=50},{ARTNR=157454},{BS=20.000},{DS=1.500},{SPANNSCH=M 5 x 25},{DD=5.000},{P=0.800},{LL=25.000},{K1=2.000},{S2=7.000},{NDM2=10.000},{P2=1.500},{NDM3=8.000},{P3=1.250},{R=18.000},{PPATH=ratio_ls/ratio_ls_asmtpl.prj},{CNSSORT=999},{SB1=56,[48:56]},{SBMAX=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
Type
ⁿ/ₐ
DN
Typ
[Zoll]
MAT
B x s
[mm]
IGA
Internal thread connection
ⁿ/ₐ
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
157418
12 - 20
1/4" - 3/8"
20 x 1.5
M 8 / M 10
0.05
100
157418
999
157427
21 - 27
1/2" - 3/4"
20 x 1.5
M 8 / M 10
0.06
100
157427
999
157436
28 - 35
1"
20 x 1.5
M 8 / M 10
0.07
100
157436
999
157445
38 - 45
1 1/4"
20 x 1.5
M 8 / M 10
0.09
50
157445
999
157454
48 - 56
1 1/2"
20 x 1.5
M 8 / M 10
0.09
50
157454
999
157463
57 - 63
2"
20 x 1.5
M 8 / M 10
0.10
50
157463
999
157472
64 - 71
2"
20 x 1.5
M 8 / M 10
0.12
25
157472
999
157481
74 - 84
2 1/2"
20 x 1.5
M 8 / M 10
0.12
25
157481
999
157490
83 - 90
3"
20 x 2.0
M 8 / M 10
0.16
25
157490
999
157506
108 - 114
4"
25 x 2.0
M 8 / M 10
0.26
25
157506
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表