IH - Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/accessories/ih.prj},{NB=IH2-08B(Bore=80)},{IDNR=MIN},{MODEL=IH2-08B},{ROD=B-series},{BORE=80},{A=145},{B=115},{C=45},{D=60},{D1=31.5 +0.1/0},{D2=31.5},{E=M39},{EN=39},{EK=35.27},{F=61},{H=40.0},{J=M6},{JN=6},{JK=4.92},{K=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ROD
Rod type
ⁿ/ₐ
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
ⁿ/ₐ
F
[mm]
H
[mm]
J
ⁿ/ₐ
K
[mm]
IH2-03B(Bore=32)
B-series
32
76
60
25
32
16 +0.07/0
M16
26
25.0
M5
16
IH2-04B(Bore=40)
B-series
40
76
60
25
32
16 +0.07/0
M20
31
25.0
M5
16
IH2-05B(Bore=50)
B-series
50
90
70
30
40
20 +0.084/0
M24
36
31.5
M5
20
IH2-06B(Bore=63)
B-series
63
145
115
45
60
31.5 +0.1/0
M30
50
40.0
M6
30
IH2-08B(Bore=80)
B-series
80
145
115
45
60
31.5 +0.1/0
M39
61
40.0
M6
30
IH2-10B(Bore=100)
B-series
100
185
145
57
79
40 +0.1/0
M48
76
50.0
M8
40
IH2-03B(Bore=40)
C-series
40
76
60
25
32
16 +0.07/0
M16
26
25.0
M5
16
IH2-05C(Bore=50)
C-series
50
90
70
30
40
20 +0.084/0
M20
31
31.5
M5
20
IH2-06C(Bore=63)
C-series
63
145
115
45
60
31.5 +0.1/0
M24
40
40.0
M6
30
IH2-06B(Bore=80)
C-series
80
145
115
45
60
31.5 +0.1/0
M30
50
40.0
M6
30
IH2-10C(Bore=100)
C-series
100
185
145
57
79
40 +0.1/0
M39
63
50.0
M8
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表