FUN 890 - Special screws, Wing - Hexagon - Slit - Inbus - Torx - Cross slit - Screw
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_890.prj},{NB=Sonderschraube FUN 890 M6x16},{IDNR=},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{S2=8.000},{R=0.600},{E=10.890},{KX=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 890 M5x...
5.000
4.019
0.800
16.000
13.600
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M5x...
5.000
4.019
0.800
20.000
17.600
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M5x...
5.000
4.019
0.800
25.000
16.000
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M5x...
5.000
4.019
0.800
30.000
16.000
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M5x...
5.000
4.019
0.800
35.000
16.000
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M5x...
5.000
4.019
0.800
40.000
16.000
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M5x...
5.000
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M5x...
5.000
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
7.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
16.000
13.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
20.000
17.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
25.000
22.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
30.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
35.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
45.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
65.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
70.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
75.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M6x...
6.000
4.773
1.000
80.000
18.000
2.500
10.000
0.600
10.890
8.000
Special screw FUN 890 M8x...
8.000
6.466
1.250
16.000
12.250
3.200
13.000
0.600
14.200
11.000
Special screw FUN 890 M8x...
8.000
6.466
1.250
20.000
16.250
3.200
13.000
0.600
14.200
11.000
Special screw FUN 890 M8x...
8.000
6.466
1.250
25.000
21.250
3.200
13.000
0.600
14.200
11.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表