FUN 906 - Special screws, to the pretense of stable mechanical connections
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_906.prj},{NB=Sonderschraube FUN 906 M6x10},{IDNR=},{VERSII=68},{VERSIII=0},{D=6.000},{D3=4.773},{P=1.000},{L1=30.000},{L=10},{A=5.250},{BX1=30.000},{BX2=36.000},{BX3=0.000},{X=4.300},{S=19.000},{R=1.000},{E=20.880},{K=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 906 M2x...
2.000
1.509
0.400
5
0.800
0.500
8.000
8.630
3.500
Special screw FUN 906 M2x...
2.000
1.509
0.400
6
0.800
0.500
8.000
8.630
3.500
Special screw FUN 906 M2x...
2.000
1.509
0.400
8
0.800
0.500
8.000
8.630
3.500
Special screw FUN 906 M2x...
2.000
1.509
0.400
10
0.800
0.500
8.000
8.630
3.500
Special screw FUN 906 M2x...
2.000
1.509
0.400
15
0.800
0.500
8.000
8.630
3.500
Special screw FUN 906 M3x...
3.000
2.387
0.500
5
1.000
0.700
10.000
10.890
4.000
Special screw FUN 906 M3x...
3.000
2.387
0.500
6
1.000
0.700
10.000
10.890
4.000
Special screw FUN 906 M3x...
3.000
2.387
0.500
8
1.000
0.700
10.000
10.890
4.000
Special screw FUN 906 M3x...
3.000
2.387
0.500
10
1.000
0.700
10.000
10.890
4.000
Special screw FUN 906 M3x...
3.000
2.387
0.500
15
1.000
0.700
10.000
10.890
4.000
Special screw FUN 906 M3x...
3.000
2.387
0.500
20
1.000
0.700
10.000
10.890
4.000
Special screw FUN 906 M3x...
3.000
2.387
0.500
25
1.000
0.700
10.000
10.890
4.000
Special screw FUN 906 M4x...
4.000
3.141
0.700
5
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
6
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
8
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
10
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
15
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
20
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
25
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
30
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M4x...
4.000
3.141
0.700
40
1.400
0.900
13.000
14.200
5.500
Special screw FUN 906 M5x...
5.000
4.019
0.800
5
1.600
1.000
17.000
18.720
7.000
Special screw FUN 906 M5x...
5.000
4.019
0.800
6
1.600
1.000
17.000
18.720
7.000
Special screw FUN 906 M5x...
5.000
4.019
0.800
8
1.600
1.000
17.000
18.720
7.000
Special screw FUN 906 M5x...
5.000
4.019
0.800
10
1.600
1.000
17.000
18.720
7.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表