dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4222 - Druckstück
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030016.prj},{NB=Z4222-38-29 Druckstueck},{PDF=PDF},{B1=38},{T1=29},{TYPE=B},{B2=18},{B3=18},{T2=10},{T6=15},{L1=38.6},{L2=18.6},{L3=18},{M=10},{M1=6},{S1=6},{DK2=8.5},{TK2=20},{TG2=18},{DK=12},{R=9},{PPATH=sn03001601.prj},{SNPR=MIN},{ARTNR=182788}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
B1
(B1)
[mm]
T1
(t1)
[mm]
TYPE
(Type)
ⁿ/ₐ
B2
(B2)
[mm]
B3
(B3)
[mm]
T2
(t2)
[mm]
T6
(t6)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
L3
(L3)
[mm]
M
(M)
[mm]
M1
(M1)
[mm]
S1
(S1)
[mm]
DK2
(DK2)
[mm]
TK2
(TK2)
[mm]
TG2
(TG2)
[mm]
DK
(DK)
[mm]
R
(R)
[mm]
PPATH
(PPATH)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4222-18-15
18
15
A
0
4
6
8
22.0
11.0
12
6
6
4
5.0
12
10
8
6
sn03001601.prj
182782
Z4222-23-15
23
15
A
0
9
6
8
22.0
11.0
12
6
6
4
5.0
12
10
8
6
sn03001601.prj
182783
Z4222-28-15
28
15
B
14
14
6
8
22.0
11.0
12
6
4
4
5.0
12
10
8
6
sn03001601.prj
182784
Z4222-38-15
38
15
B
22
22
6
8
22.0
11.0
12
6
4
4
5.0
12
10
8
6
sn03001601.prj
182785
Z4222-48-15
48
15
B
32
32
6
8
22.0
11.0
12
6
4
4
5.0
12
10
8
6
sn03001601.prj
182786
Z4222-58-15
58
15
B
42
42
6
8
22.0
11.0
12
6
4
4
5.0
12
10
8
6
sn03001601.prj
182787
Z4222-38-29
38
29
B
18
18
10
15
38.6
18.6
18
10
6
6
8.5
20
18
12
9
sn03001601.prj
182788
Z4222-48-29
48
29
B
28
28
10
15
38.6
18.6
18
10
6
6
8.5
20
18
12
9
sn03001601.prj
182789
Z4222-58-29
58
29
B
38
38
10
15
38.6
18.6
18
10
6
6
8.5
20
18
12
9
sn03001601.prj
182790
Z4222-78-29
78
29
B
44
58
10
15
38.6
18.6
18
10
6
6
8.5
20
18
12
9
sn03001601.prj
182791
Z4222-98-29
98
29
B
64
78
10
15
38.6
18.6
18
10
6
6
8.5
20
18
12
9
sn03001601.prj
182792
Z4222-35-45
35
45
A
0
13
12
22
48.6
21.6
20
10
6
6
8.5
20
18
12
10
sn03001601.prj
182793
Z4222-55-45
55
45
B
28
28
12
22
48.6
21.6
20
10
6
6
8.5
20
18
12
10
sn03001601.prj
182794
Z4222-78-45
78
45
B
50
50
12
22
48.6
21.6
20
10
6
6
8.5
20
18
12
10
sn03001601.prj
182795
Z4222-98-45
98
45
B
70
70
12
22
48.6
21.6
20
10
6
6
8.5
20
18
12
10
sn03001601.prj
182796
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表