dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z66 - Führungssäule
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn030034.prj},{NB=Z66-20-200 Fuehrungssaeule},{PDF=PDF},{D1=20},{L=200},{L1=40},{D3=25},{K=10.0},{F=5.0},{R=2},{SNPR=MIN},{ARTNR=85220}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L
(L)
[mm]
L1
(L1)
[mm]
D3
(d3)
[mm]
K
(K)
[mm]
F
(f)
[mm]
R
(R)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z66-8-40
8
40
16
11
3.0
2.5
1
182498
Z66-8-50
8
50
16
11
3.0
2.5
1
182499
Z66-8-63
8
63
16
11
3.0
2.5
1
182500
Z66-8-80
8
80
20
11
3.0
2.5
1
182501
Z66-8-100
8
100
25
11
3.0
2.5
1
182502
Z66-10-50
10
50
16
14
4.0
3.5
1
84299
Z66-10-63
10
63
16
14
4.0
3.5
1
85204
Z66-10-80
10
80
20
14
4.0
3.5
1
85205
Z66-10-100
10
100
25
14
4.0
3.5
1
85203
Z66-12-50
12
50
20
16
6.0
3.5
1
85208
Z66-12-63
12
63
20
16
6.0
3.5
1
85209
Z66-12-80
12
80
25
16
6.0
3.5
1
85210
Z66-12-100
12
100
25
16
6.0
3.5
1
85206
Z66-12-125
12
125
32
16
6.0
3.5
1
85207
Z66-16-63
16
63
25
20
8.0
4.0
1
85215
Z66-16-80
16
80
25
20
8.0
4.0
1
85216
Z66-16-100
16
100
25
20
8.0
4.0
1
85211
Z66-16-125
16
125
32
20
8.0
4.0
1
85212
Z66-16-160
16
160
32
20
8.0
4.0
1
85213
Z66-16-200
16
200
40
20
8.0
4.0
1
85214
Z66-20-63
20
63
25
25
10.0
5.0
2
85222
Z66-20-80
20
80
25
25
10.0
5.0
2
85223
Z66-20-100
20
100
25
25
10.0
5.0
2
85217
Z66-20-125
20
125
32
25
10.0
5.0
2
85218
Z66-20-160
20
160
32
25
10.0
5.0
2
85219
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表