dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4310 - Führungssäule (~DIN 9825-2/ ISO 9182)
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn040031.prj},{NB=Z4310-30-400 Fuehrungssaeule (DIN 9825-2/ ISO 9182)},{PDF=PDF},{D1=30},{L=400},{M=8},{T3=6.0},{DFB=8.4},{TYPE=B},{SNPR=MIN},{ARTNR=145352}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L
(L)
[mm]
M
(M)
[mm]
T3
(t3)
[mm]
DFB
(DFB)
[mm]
TYPE
(TYPE)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4310-10-80
10
80
0
0.0
0.0
A
145528
Z4310-10-100
10
100
0
0.0
0.0
A
145532
Z4310-10-125
10
125
0
0.0
0.0
A
145536
Z4310-10-140
10
140
0
0.0
0.0
A
145540
Z4310-12-80
12
80
0
0.0
0.0
A
145530
Z4310-12-100
12
100
0
0.0
0.0
A
145534
Z4310-12-125
12
125
0
0.0
0.0
A
145538
Z4310-12-140
12
140
0
0.0
0.0
A
145542
Z4310-15-100
15
100
0
0.0
0.0
A
145544
Z4310-15-110
15
110
0
0.0
0.0
A
145548
Z4310-15-120
15
120
0
0.0
0.0
A
145552
Z4310-15-125
15
125
0
0.0
0.0
A
145556
Z4310-15-130
15
130
0
0.0
0.0
A
145560
Z4310-15-140
15
140
0
0.0
0.0
A
145564
Z4310-15-150
15
150
0
0.0
0.0
A
145568
Z4310-15-160
15
160
0
0.0
0.0
A
145572
Z4310-15-170
15
170
0
0.0
0.0
A
145576
Z4310-15-180
15
180
0
0.0
0.0
A
145580
Z4310-15-190
15
190
0
0.0
0.0
A
145584
Z4310-15-200
15
200
0
0.0
0.0
A
145588
Z4310-15-220
15
220
0
0.0
0.0
A
145592
Z4310-15-240
15
240
0
0.0
0.0
A
145596
Z4310-15-260
15
260
0
0.0
0.0
A
145600
Z4310-15-300
15
300
0
0.0
0.0
A
145604
Z4310-16-100
16
100
0
0.0
0.0
A
145546
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表