dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
W32 - Führungsbuchse
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn020055.prj},{NB=W32-20-76 Fuehrungsbuchse},{PDF=PDF},{D1=20},{L1=76},{L2=56},{D2=26},{D4=31},{L3=6},{L4=67.30},{M=1.30},{SNPR=MIN},{ARTNR=165920}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
D4
(d4)
[mm]
L3
(L3)
[mm]
L4
(L4)
[mm]
M
(m)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
W32-9-9
9
9
9
14
16
3
0.00
1.10
176467
W32-9-12
9
12
12
14
16
3
6.60
1.10
173784
W32-9-17
9
17
17
14
16
3
11.60
1.10
173785
W32-9-22
9
22
22
14
16
3
16.60
1.10
173786
W32-9-27
9
27
27
14
16
3
21.60
1.10
173787
W32-9-36
9
36
27
14
16
3
30.60
1.10
173788
W32-9-46
9
46
36
14
16
3
40.60
1.10
173789
W32-9-56
9
56
36
14
16
3
50.60
1.10
173790
W32-9-66
9
66
36
14
16
3
0.00
0.00
176468
W32-10-9
10
9
9
14
16
3
0.00
1.10
176469
W32-10-12
10
12
12
14
16
3
6.60
1.10
173791
W32-10-17
10
17
17
14
16
3
11.60
1.10
173792
W32-10-22
10
22
22
14
16
3
16.60
1.10
173793
W32-10-27
10
27
27
14
16
3
21.60
1.10
173794
W32-10-36
10
36
27
14
16
3
30.60
1.10
173795
W32-10-46
10
46
36
14
16
3
40.60
1.10
173796
W32-10-56
10
56
36
14
16
3
50.60
1.10
173797
W32-10-66
10
66
36
14
16
3
0.00
0.00
176470
W32-12-17
12
17
17
18
23
6
8.30
1.30
165856
W32-12-22
12
22
22
18
23
6
13.30
1.30
165857
W32-12-27
12
27
27
18
23
6
18.30
1.30
165858
W32-12-36
12
36
36
18
23
6
27.30
1.30
165859
W32-12-46
12
46
36
18
23
6
37.30
1.30
165860
W32-12-56
12
56
36
18
23
6
47.30
1.30
165861
W32-14-12
14
12
12
20
25
6
0.00
0.00
165862
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表