目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Hospital Bed Castors - Medical
Tente
Medical
Powered by
CAD模型選擇
{tente/100/110.prj},{NB=2940USX150R05-28},{MANUTYPEDESC=2940USX150R05-28},{WD=150},{WOT=15},{CHOLE=MIN},{NOCUPEROU=1},{PRICEQUANTITY=1},{BD=28},{QUANTITYMIN=1},{QUANTITYINT=1},{BL=45},{OFFSET=45.0},{SWI=240},{OVH=175},{LCAP=150},{LCAPSTATIC=300},{WEIGHT=1.491},{CWI=70.0},{SWR=120.0},{PREVIEW=3f5551.png},{EAN=4031582341591},{SUPPLIERALTNO=4031582341591},{DESCSHORT=2940USX150R05-28}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
CHOLE
Centre hole
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 2044UAP150R26-28S45...
2044UAP150R26-28S45 4xM8
4031582300185
Swivel castor with centra...
150
32
28
96
40.0
230
183
150
300
- 30 / + 80
EN 12531 (load capacity)
1.091
115.0
D 42
Tente 2946UAP125R26-28S45...
2946UAP125R26-28S45 RAL90...
4031582302608
Swivel castor with centra...
125
12
28
96
37.5
200
150
125
250
- 30 / + 80
EN 12531 (load capacity)
1.171
60.0
100.0
D 42
Tente 2046UAP150R26-28S45...
2046UAP150R26-28S45 4xM8
4031582300246
Swivel castor with centra...
150
32
28
96
40.0
230
183
150
300
- 30 / + 80
EN 12531 (load capacity)
1.091
115.0
D 42
Tente 2944UAP125R36-32S30...
2944UAP125R36-32S30 4xM6
4031582302554
Swivel castor with centra...
125
12
32
50
37.5
200
150
125
250
- 30 / + 80
EN 12531 (load capacity)
1.175
60.0
100.0
D 42
Tente 2946UAP125R36-32S30...
2946UAP125R36-32S30 4xM6
4031582302615
Swivel castor with centra...
125
12
32
50
37.5
200
150
125
250
- 30 / + 80
EN 12531 (load capacity)
1.175
60.0
100.0
D 42
Tente 2044UAP150R36-32S30...
2044UAP150R36-32S30 4xM6
4031582300192
Swivel castor with centra...
150
32
32
50
40.0
230
183
150
300
- 30 / + 80
EN 12531 (load capacity)
1.189
115.0
D 42
Tente 2046UAP150R36-32S30...
2046UAP150R36-32S30 4xM6
4031582300253
Swivel castor with centra...
150
32
32
50
40.0
230
183
150
300
- 30 / + 80
EN 12531 (load capacity)
1.101
115.0
D 42
Tente 2944UAP150R26-28S45...
2944UAP150R26-28S45 RAL90...
4031582302561
Swivel castor with centra...
150
15
28
96
45.0
240
175
150
300
- 30 / + 80
EN 12531 (load capacity)
1.436
70.0
120.0
D 42
Tente 2944UAP100R26-28S45...
2944UAP100R26-28S45 4xM8
4031582302523
Swivel castor with centra...
100
15
28
96
31.0
162
129
125
250
- 30 / + 80
EN 12531 (load capacity)
1.056
60.0
81.0
D 42
Tente 2946UAP100R26-28S45...
2946UAP100R26-28S45 4xM8
4031582302585
Swivel castor with centra...
100
15
28
96
31.0
162
129
125
250
- 30 / + 80
EN 12531 (load capacity)
1.056
60.0
81.0
D 42
Tente 2946UAP150R26-28S45...
2946UAP150R26-28S45 RAL90...
4031582302622
Swivel castor with centra...
150
15
28
96
45.0
240
175
150
300
- 30 / + 80
EN 12531 (load capacity)
1.425
70.0
120.0
D 42
Tente 2944UAP100R36-32S30...
2944UAP100R36-32S30 4xM6
4031582302530
Swivel castor with centra...
100
15
32
50
31.0
162
129
125
250
- 30 / + 80
EN 12531 (load capacity)
1.057
60.0
81.0
D 42
Tente 2944UAP150R36-32S30...
2944UAP150R36-32S30 4xM6
4031582302578
Swivel castor with centra...
150
15
32
50
45.0
240
175
150
300
- 30 / + 80
EN 12531 (load capacity)
1.420
70.0
120.0
D 42
Tente 2946UAP100R36-32S30...
2946UAP100R36-32S30 4xM6
4031582302592
Swivel castor with centra...
100
15
32
50
31.0
162
129
125
250
- 30 / + 80
EN 12531 (load capacity)
1.057
60.0
81.0
D 42
Tente 2946UAP150R36-32S30...
2946UAP150R36-32S30 4xM6
4031582302639
Swivel castor with centra...
150
15
32
50
45.0
240
175
150
300
- 30 / + 80
EN 12531 (load capacity)
1.424
70.0
120.0
D 42
Tente 2944UAP125R26-28S45...
2944UAP125R26-28S45 RAL90...
4031582302547
Swivel castor with centra...
125
12
28
96
37.5
200
150
125
250
- 30 / + 80
EN 12531 (load capacity)
1.171
60.0
100.0
D 42
Tente 2940UAP125R05-28
2940UAP125R05-28
4031582302486
Swivel castor, frame made...
125
12
28
45
37.5
200
150
125
250
- 30 / + 80
EN 12531 (load capacity)
1.210
60.0
100.0
D 42
Tente 2940UAP150R05-28
2940UAP150R05-28
4031582302509
Swivel castor, frame made...
150
15
28
45
45.0
240
175
150
300
- 30 / + 80
EN 12531 (load capacity)
1.471
70.0
120.0
D 42
Tente 2040UAP150R05-28
2040UAP150R05-28
4031582300123
Swivel castor, frame made...
150
32
28
45
40.0
230
183
150
300
- 30 / + 80
EN 12531 (load capacity)
1.135
115.0
D 42
Tente 2040UAP150R05-32
2040UAP150R05-32
4031582300130
Swivel castor, frame made...
150
32
32
45
40.0
230
183
150
300
- 30 / + 80
EN 12531 (load capacity)
1.199
115.0
D 42
Tente 2040UAP125R05-32
2040UAP125R05-32
4031582300116
Swivel castor, frame made...
125
32
32
45
35.0
195
158
150
300
- 30 / + 80
EN 12531 (load capacity)
1.110
97.5
D 42
Tente 2044UAP125R36-32S30...
2044UAP125R36-32S30 4xM6
4031582300178
Swivel castor with centra...
125
32
32
50
35.0
195
158
150
300
- 30 / + 80
EN 12531 (load capacity)
0.981
97.5
D 42
Tente 2046UAP125R36-32S30...
2046UAP125R36-32S30 4xM6
4031582300239
Swivel castor with centra...
125
32
32
50
35.0
195
158
150
300
- 30 / + 80
EN 12531 (load capacity)
0.981
97.5
D 42
Tente 2046UAP125R26-28S45...
2046UAP125R26-28S45 4xM8
4031582300222
Swivel castor with centra...
125
32
28
96
35.0
195
158
150
300
- 30 / + 80
EN 12531 (load capacity)
0.975
97.5
D 42
Tente 2044UAX200R26-28S45...
2044UAX200R26-28S45 4xM8
4031582300208
Swivel castor with centra...
200
35
28
96
60.0
320
229
150
300
- 30 / + 80
EN 12531 (load capacity)
1.674
160.0
D 59
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表