目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Design Castors - Institutional
Tente
Institutional
Powered by
CAD模型選擇
{tente/200/230.prj},{NB=5380XSC100R05-28x45},{MANUTYPEDESC=5380XSC100R05-28x45},{WD=100},{WOT=32.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{CHOLE=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{BD=28.0},{BL=45},{OFFSET=36.0},{SWI=172},{OVH=137.0},{LCAP=100},{LCAPSTATIC=200},{WEIGHT=MIN},{CWI=MIN},{DD=MIN},{SWR=86.0},{PREVIEW=512425.png},{EAN=4031582359701},{SUPPLIERALTNO=4031582359701},{DESCSHORT=5380XSC100R05-28x45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
THSTEM
Threaded stem
[mm]
STEM
Metal stem with circlip
[mm]
EFD
Expanding fitting-diameter
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
DD
Dome-diameter
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 5328PJP100P50
5328PJP100P50
4031582030549
Fixed castor, Fork and wh...
100
32.0
77 x 67
61,5/56 x 51,5/46,5
8,5
141.0
100
200
- 10 / + 40
EN 12530
0.51600
A 87
Tente 5327UAP100R05-18x62
5327UAP100R05-18x62
4031582367539
Swivel castor with total ...
100
32.0
18.0
62
37.0
240
137.0
100
200
- 10 / + 40
EN 12530
0.61000
D 42
Tente 5327UAX125R05-18x62...
5327UAX125R05-18x62 INOX
4031582367546
Swivel castor with total ...
125
32.0
18.0
62
38.0
259
162.0
100
200
- 10 / + 40
EN 12530
0.77400
D 42
Tente 5327PJP100P50
5327PJP100P50
4031582367423
Swivel castor with total ...
100
32.0
77 x 67
61,5/56 x 51,5/46,5
8,5
37.0
240
141.0
100
200
- 10 / + 40
EN 12530
0.59100
A 87
Tente 5327PJP125P50
5327PJP125P50
4031582367430
Swivel castor with total ...
125
32.0
77 x 67
61,5/56 x 51,5/46,5
8,5
38.0
259
166.0
100
200
- 10 / + 40
EN 12530
0.69900
A 87
Tente 5328PJX125P51 INOX
5328PJX125P51 INOX
4031582310269
Fixed castor, Fork and wh...
125
32.0
95 x 70
75 x 50
11
166.0
100
200
- 10 / + 40
EN 12530
0.68700
A 87
Tente 5327PJP100S70
5327PJP100S70
4031582367485
Swivel castor with total ...
100
32.0
M 10 x 17
37.0
240
137.0
100
200
- 10 / + 40
EN 12530
0.46300
A 87
Tente 5327PJP125S70
5327PJP125S70
4031582367492
Swivel castor with total ...
125
32.0
M 10 x 17
38.0
259
162.0
100
200
- 10 / + 40
EN 12530
0.56500
A 87
Tente 5328UAP125P50
5328UAP125P50
4031582310306
Fixed castor, Fork and wh...
125
32.0
77 x 67
61,5/56 x 51,5/46,5
8,5
166.0
100
200
- 10 / + 40
EN 12530
0.67200
D 42
Tente 5327XSX125R05-18x62
5327XSX125R05-18x62
4031582367720
Swivel castor with total ...
125
32.0
18.0
62
38.0
259
162.0
100
200
- 10 / + 40
EN 12530
0.76200
D 40
Tente 5327XSX125R05-28x45
5327XSX125R05-28x45
4031582367737
Swivel castor with total ...
125
32.0
28.0
45
38.0
259
162.0
100
200
- 10 / + 40
EN 12530
0.85500
D 40
Tente 5327PJX125P51 INOX
5327PJX125P51 INOX
4031582367447
Swivel castor with total ...
125
32.0
95 x 70
75 x 50
11
38.0
259
166.0
100
200
- 10 / + 40
EN 12530
0.71900
A 87
Tente 5327XSX125P51 INOX
5327XSX125P51 INOX
4031582367706
Swivel castor with total ...
125
32.0
95 x 70
75 x 50
11
38.0
259
166.0
100
200
- 10 / + 40
EN 12530
0.78900
D 40
Tente 5080PJM125P60-90x70
5080PJM125P60-90x70
4031582308747
Swivel castor, housing ma...
125
30.0
90 x 70
70/60 x 55/50
8
40.0
205
163.0
100
200
-20 / +60
EN 12530
0.50900
102.5
A 87
Tente 5080PJC125P60-90x70
5080PJC125P60-90x70
4031582308549
Swivel castor, housing ma...
125
30.0
90 x 70
70/60 x 55/50
8
40.0
205
163.0
100
200
-20 / +60
EN 12530
0.51900
102.5
A 87
Tente 5077PJH100P60-90x70
5077PJH100P60-90x70
4031582367881
Swivel castor with total ...
100
30.0
90 x 70
70/60 x 55/50
8
40.0
205
138.0
100
200
-20 / +60
EN 12530
0.48100
A 87
Tente 5077PJP100P60-90x70
5077PJP100P60-90x70
4031582367898
Swivel castor with total ...
100
30.0
90 x 70
70/60 x 55/50
8
40.0
205
138.0
100
200
-20 / +60
EN 12530
0.49600
A 87
Tente 5077PJH125P60-90x70
5077PJH125P60-90x70
4031582367904
Swivel castor with total ...
125
30.0
90 x 70
70/60 x 55/50
8
40.0
205
163.0
100
200
-20 / +60
EN 12530
0.56600
A 87
Tente 5077PJP125P60-90x70
5077PJP125P60-90x70
4031582367911
Swivel castor with total ...
125
30.0
90 x 70
70/60 x 55/50
8
40.0
205
163.0
100
200
-20 / +60
EN 12530
0.41400
A 87
Tente 5070PJH100R05-22x40
5070PJH100R05-22x40
4031582308600
Swivel castor, housing ma...
100
30.0
22.0
40
40.0
180
139.0
100
200
-20 / +60
EN 12530
0.52900
90.0
A 87
Tente 5070PJP100R05-22x40
5070PJP100R05-22x40
4031582308808
Swivel castor, housing ma...
100
30.0
22.0
40
40.0
180
139.0
100
200
-20 / +60
EN 12530
0.60500
90.0
A 87
Tente 5087PJM100P60-90x70
5087PJM100P60-90x70
4031582367966
Swivel castor with total ...
100
30.0
90 x 70
70/60 x 55/50
8
40.0
205
138.0
100
200
-20 / +60
EN 12530
0.48400
A 87
Tente 5087PJC100P60-90x70
5087PJC100P60-90x70
4031582367973
Swivel castor with total ...
100
30.0
90 x 70
70/60 x 55/50
8
40.0
205
138.0
100
200
-20 / +60
EN 12530
0.49400
A 87
Tente 5087PJM125P60-90x70
5087PJM125P60-90x70
4031582367980
Swivel castor with total ...
125
30.0
90 x 70
70/60 x 55/50
8
40.0
205
163.0
100
200
-20 / +60
EN 12530
0.56300
A 87
Tente 5087PJC125P60-90x70
5087PJC125P60-90x70
4031582367997
Swivel castor with total ...
125
30.0
90 x 70
70/60 x 55/50
8
40.0
205
163.0
100
200
-20 / +60
EN 12530
0.57400
A 87
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表