目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Castors for Shopping trolleys - Institutional
Tente
Institutional
Powered by
CAD模型選擇
{tente/200/260.prj},{NB=2845QMP125P30-13},{MANUTYPEDESC=2845QMP125P30-13},{WD=125},{WOT=32},{PHOLE=MIN},{NOCUPEROU=1},{PRICEQUANTITY=1},{CHOLE=13.0},{QUANTITYMIN=1},{QUANTITYINT=1},{BD=MIN},{BL=MIN},{OFFSET=38},{SWI=100.0},{AHD=MIN},{HL=MIN},{OVH=155},{LCAP=80},{LCAPSTATIC=160},{WEIGHT=0.671},{CWI=MIN},{SWR=MIN},{PREVIEW=122565.png},{EAN=4031582348552},{SUPPLIERALTNO=4031582348552},{DESCSHORT=2845QMP125P30-13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
THSTEM
Threaded stem
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
AHD
Axle Hole-diameter
[mm]
HL
Hub length
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 2370DIK075P30-10
2370DIK075P30-10
4031582300291
Swivel castor, housing ma...
75
25
10.0
30
135.0
100
55
110
- 20 / + 85
EN 12530
0.415
67.5
A 80
Tente 2370DIK100P30-11
2370DIK100P30-11
4031582300307
Swivel castor, housing ma...
100
32
11.0
35
170.0
129
80
160
- 20 / + 85
EN 12530
0.795
85.0
A 80
Tente 2370DIK125P30-13
2370DIK125P30-13
4031582300314
Swivel castor, housing ma...
125
32
13.0
38
201.0
155
100
200
- 20 / + 85
EN 12530
1.012
100.5
A 80
Tente 2370PJP075P30-10
2370PJP075P30-10
4031582300345
Swivel castor, housing ma...
75
25
10.0
30
135.0
100
75
150
- 20 / + 60
EN 12530
0.304
67.5
A 87
Tente 2370PJP100P30-11
2370PJP100P30-11
4031582300352
Swivel castor, housing ma...
100
32
11.0
35
170.0
129
100
200
- 20 / + 60
EN 12530
0.540
85.0
A 87
Tente 2370PJJ100P30-11
2370PJJ100P30-11
4031582300321
Swivel castor, housing ma...
100
32
11.0
35
170.0
129
80
160
- 20 / + 60
EN 12530
0.540
85.0
A 87
Tente 2370PJP125P30-13
2370PJP125P30-13
4031582300369
Swivel castor, housing ma...
125
32
13.0
38
201.0
155
100
200
- 20 / + 60
EN 12530
0.670
100.5
A 87
Tente 2370PJJ125P30-13
2370PJJ125P30-13
4031582300338
Swivel castor, housing ma...
125
32
13.0
38
201.0
155
100
200
- 20 / + 60
EN 12530
0.662
100.5
A 87
Tente 2875ZIP125P30-13 LE...
2875ZIP125P30-13 LEFT
4031582302479
Walkway Castor with autom...
125
32
13.0
40
205.0
153
100
200
- 20 / + 60
EN 12530
0.934
102.5
A 80
Tente 3875ZJJ160P30-13 RI...
3875ZJJ160P30-13 RIGHT
4031582307764
Walkway Castor with autom...
160
40
13.0
55
137.8
186
160
320
- 20 / + 60
EN 12532
1.899
A 87
Tente 2875QMP125P30-13
2875QMP125P30-13
4031582302455
Walkway castor with integ...
125
32
13.0
40
205.0
153
80
160
- 40 / + 60
EN 12530
0.731
102.5
D 59
Tente 2875QMP100P30-13 LE...
2875QMP100P30-13 LEFT
4031582302448
Walkway castor with integ...
100
32
13.0
40
180.0
130
- 40 / + 60
EN 12530
0.706
90.0
D 59
Tente 3875ZJJ160P63 RIGHT
3875ZJJ160P63 RIGHT
4031582307771
Walkway Castor with autom...
160
40
137 x 105
105 x 80/75
11
55
240.0
191
160
320
- 20 / + 60
EN 12532
2.063
A 87
Tente 3875ZJJ160R05-28x45...
3875ZJJ160R05-28x45 RIGHT
4031582307788
Walkway Castor with autom...
160
40
28
45
55
240.0
190
160
320
- 20 / + 60
EN 12532
2.151
A 87
Tente 2875ZAP125P30-13 LE...
2875ZAP125P30-13 LEFT
4031582302462
Walkway Castor with autom...
125
32
13.0
40
205.0
153
100
200
- 20 / + 60
EN 12530
0.884
102.5
Tente 3875ZJJ160P30-13 LE...
3875ZJJ160P30-13 LEFT
4031582328554
Walkway Castor with autom...
160
40
13.0
55
123.0
186
160
320
- 20 / + 60
EN 12532
1.899
A 87
Tente 3875ZJJ160P63 LEFT
3875ZJJ160P63 LEFT
4031582328561
Walkway Castor with autom...
160
40
137 x 105
105 x 80/75
11
55
123.0
191
160
320
- 20 / + 60
EN 12532
2.063
A 87
Tente 3875ZJJ160R05-28x45...
3875ZJJ160R05-28x45 LEFT
4031582328578
Walkway Castor with autom...
160
40
28
45
55
123.0
190
160
320
- 20 / + 60
EN 12532
2.151
A 87
Tente 2875QMP100P30-13 RI...
2875QMP100P30-13 RIGHT
4031582324358
Walkway castor with integ...
100
32
13.0
40
180.0
130
- 40 / + 60
EN 12530
0.706
90.0
D 59
Tente 2875ZAP125P30-13 RI...
2875ZAP125P30-13 RIGHT
4031582324365
Walkway Castor with autom...
125
32
13.0
40
205.0
153
100
200
- 20 / + 60
EN 12530
0.887
102.5
Tente 2875ZIP125P30-13 RI...
2875ZIP125P30-13 RIGHT
4031582324372
Walkway Castor with autom...
125
32
13.0
40
205.0
153
100
200
- 20 / + 60
EN 12530
0.934
102.5
D 80
Tente 2340PJP125P30-13
2340PJP125P30-13
4031582336818
Swivel castor, housing ma...
125
32
13.0
38
201.0
157
100
200
- 20 / + 60
EN 12530
0.595
100.5
A 87
Tente 2370PIP100P72
2370PIP100P72
4031582369366
Swivel castor, housing ma...
100
32
63,5X35X10
35
170.0
129
80
160
- 20 / + 60
EN 12530
0.938
85.0
A 75
Tente 2845QMP125P30-13
2845QMP125P30-13
4031582348552
Walkway castor with integ...
125
32
13.0
38
100.0
155
80
160
- 40 / + 60
EN 12530
0.671
D 59
Tente 2370PHP125P30-13
2370PHP125P30-13
4031582357639
Swivel castor, housing ma...
125
32
13.0
38
201.0
155
100
200
- 20 / + 60
0.685
100.5
A 87
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表