目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Noise Reduced Castors - Industrial
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/311.prj},{NB=3478UOT125P62},{MANUTYPEDESC=3478UOT125P62},{WD=125},{WOT=40},{PHOLE=9},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{OFFSET=MIN},{SWI=MIN},{OVH=155},{LCAP=275},{LCAPSTATIC=550},{WEIGHT=0.737},{SWR=MIN},{PREVIEW=0d1961.png},{EAN=4031582336917},{SUPPLIERALTNO=4031582336917},{DESCSHORT=3478UOT125P62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 3470HUR100P62 grey
3470HUR100P62 grey
4031582303650
Swivel castor, housing ma...
100
36
105 x 85
80/77 x 60
9
40
180
128
160
320
- 20 / + 60
EN 12532
1.007
90.0
D 75
Tente 3470HUR125P62 grey
3470HUR125P62 grey
4031582303667
Swivel castor, housing ma...
125
36
105 x 85
80/77 x 60
9
40
205
155
200
400
- 20 / + 60
EN 12532
1.271
102.5
D 75
Tente 3477HUR100P62 grey
3477HUR100P62 grey
4031582305159
Swivel castor with total ...
100
36
105 x 85
80/77 x 60
9
41
246
128
160
320
- 20 / + 60
EN 12532
1.178
123.0
D 75
Tente 3477HUR125P62 grey
3477HUR125P62 grey
4031582305166
Swivel castor with total ...
125
36
105 x 85
80/77 x 60
9
40
246
155
200
400
- 20 / + 60
EN 12532
1.432
123.0
D 75
Tente 3478HUR100P62 grey
3478HUR100P62 grey
4031582306361
Fixed castor, Fork made o...
100
36
103 x 85
80/77 x 60
9
128
160
320
- 20 / + 60
EN 12532
0.721
D 75
Tente 3478HUR125P62 grey
3478HUR125P62 grey
4031582306378
Fixed castor, Fork made o...
125
36
103 x 85
80/77 x 60
9
155
200
400
- 20 / + 60
EN 12532
0.981
D 75
Tente 3470UOT125P62
3470UOT125P62
4031582336894
Swivel castor, housing ma...
125
40
105 x 85
80/77 x 60
9
40
205
155
275
550
- 40 / + 80
EN 12532
1.027
102.5
D 65
Tente 3470UOT100P62
3470UOT100P62
4031582336887
Swivel castor, housing ma...
100
36
105 x 85
80/77 x 60
9
40
180
128
250
500
- 40 / + 80
EN 12532
0.899
90.0
D 65
Tente 3478UOT100P62
3478UOT100P62
4031582336900
Fixed castor, Fork made o...
100
36
103 x 85
80/77 x 60
9
128
250
500
- 40 / + 80
EN 12532
0.608
D 65
Tente 3477UOT100P62
3477UOT100P62
4031582336924
Swivel castor with total ...
100
36
105 x 85
80/77 x 60
9
41
246
128
200
400
- 40 / + 80
EN 12532
1.079
123.0
D 65
Tente 3477UOT125P62
3477UOT125P62
4031582336931
Swivel castor with total ...
125
40
105 x 85
80/77 x 60
9
40
246
155
275
550
- 40 / + 80
EN 12532
1.186
123.0
D 65
Tente 3478UOT125P62
3478UOT125P62
4031582336917
Fixed castor, Fork made o...
125
40
103 x 85
80/77 x 60
9
155
275
550
- 40 / + 80
EN 12532
0.737
D 65
Tente 3478HUR100P62 white
3478HUR100P62 white
4031582400670
Fixed castor, Fork made o...
100
36
103 x 85
80/77 x 60
9
128
160
320
- 20 / + 60
EN 12532
0.721
D 75
Tente 3478HUR125P62 white
3478HUR125P62 white
4031582400625
Fixed castor, Fork made o...
125
36
103 x 85
80/77 x 60
9
155
200
400
- 20 / + 60
EN 12532
0.984
D 75
Tente 3470HUR100P62 white
3470HUR100P62 white
4031582400632
Swivel castor, housing ma...
100
36
105 x 85
80/77 x 60
9
40
180
128
160
320
- 20 / + 60
EN 12532
1.017
90.0
D 75
Tente 3470HUR125P62 white
3470HUR125P62 white
4031582400649
Swivel castor, housing ma...
125
36
105 x 85
80/77 x 60
9
40
205
155
200
400
- 20 / + 60
EN 12532
1.285
102.5
D 75
Tente 3477HUR100P62 white
3477HUR100P62 white
4031582400656
Swivel castor with total ...
100
36
105 x 85
80/77 x 60
9
41
182
128
160
320
- 20 / + 60
EN 12532
1.178
91.0
D 75
Tente 3477HUR125P62 white
3477HUR125P62 white
4031582400663
Swivel castor with total ...
125
36
105 x 85
80/77 x 60
9
40
205
155
200
400
- 20 / + 60
EN 12532
1.363
102.5
D 75
Tente 3478HUR100P62 black...
3478HUR100P62 black TFR
4031582400076
Fixed castor, Fork made o...
100
36
103 x 85
80/77 x 60
9
128
160
320
- 20 / + 60
EN 12532
0.721
D 75
Tente 3477HUR100P62 black...
3477HUR100P62 black TFR
4031582400083
Swivel castor with total ...
100
36
105 x 85
80/77 x 60
9
41
246
128
160
320
- 20 / + 60
EN 12532
1.178
123.0
D 75
Tente 3477HUR125P62 black...
3477HUR125P62 black TFR
4031582400090
Swivel castor with total ...
125
36
105 x 85
80/77 x 60
9
40
246
155
200
400
- 20 / + 60
EN 12532
1.432
123.0
D 75
Tente 3470HUR100P62 black...
3470HUR100P62 black TFR
4031582400045
Swivel castor, housing ma...
100
36
105 x 85
80/77 x 60
9
40
180
128
160
320
- 20 / + 60
EN 12532
1.017
90.0
D 75
Tente 3470HUR125P62 black...
3470HUR125P62 black TFR
4031582400052
Swivel castor, housing ma...
125
36
105 x 85
80/77 x 60
9
40
205
155
200
400
- 20 / + 60
EN 12532
1.269
102.5
D 75
Tente 3478HUR125P62 black...
3478HUR125P62 black TFR
4031582400069
Fixed castor, Fork made o...
125
36
103 x 85
80/77 x 60
9
155
200
400
- 20 / + 60
EN 12532
0.968
D 75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表