目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Stainless Steel Castors - Industrial
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/325.prj},{NB=8477UFD125P62},{MANUTYPEDESC=8477UFD125P62},{WD=125},{WOT=40},{PHOLE=9},{NOCUPEROU=1},{PRICEQUANTITY=1},{CHOLE=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{OFFSET=40.0},{SWI=242},{OVH=155},{LCAP=250},{LCAPSTATIC=500},{WEIGHT=1.172},{CWI=MIN},{SWR=MIN},{PREVIEW=85399.png},{EAN=4031582346985},{SUPPLIERALTNO=4031582346985},{DESCSHORT=8477UFD125P62}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 8470UFX200P63
8470UFX200P63
4031582312652
Swivel castor, Housing ma...
200
46
137 x 105
105 x 80/75
11
55.0
310
240
400
800
- 20 / + 80
EN 12532
2.659
155.0
A 64
Tente 8470UOO100P62
8470UOO100P62
4031582312690
Swivel castor, Housing ma...
100
36
105 x 85
80/77 x 60
9
41.0
182
128
200
400
- 40 / + 80
EN 12532
0.710
91.0
D 75
Tente 8478UOO200P63
8478UOO200P63
4031582313420
Fixed castor, Fork made o...
200
50
137 x 115
105 x 80/75
11
240
500
1000
- 40 / + 80
EN 12532
1.630
D 75
Tente 8478UOO100P62
8478UOO100P62
4031582313390
Fixed castor, Fork made o...
100
36
100 x 85
80/77 x 60
9
128
200
400
- 40 / + 80
EN 12532
0.445
D 75
Tente 8478UFX200P63
8478UFX200P63
4031582313376
Fixed castor, Fork made o...
200
46
137 x 115
105 x 80/75
11
240
400
800
- 20 / + 80
EN 12532
2.248
A 64
Tente 8477UOO200P63
8477UOO200P63
4031582313130
Swivel castor with total ...
200
50
137 x 105
105 x 80/75
11
55.0
334
240
500
1000
- 40 / + 80
EN 12532
2.410
D 75
Tente 8477UOO100P62
8477UOO100P62
4031582313093
Swivel castor with total ...
100
36
105 x 85
80/77 x 60
9
41.0
242
128
200
400
- 40 / + 80
EN 12532
0.855
D 75
Tente 8470UOO125P62
8470UOO125P62
4031582312713
Swivel castor, Housing ma...
125
40
105 x 85
80/77 x 60
9
40.0
205
155
250
500
- 40 / + 80
EN 12532
0.843
102.5
D 75
Tente 8478UOO125P62
8478UOO125P62
4031582313406
Fixed castor, Fork made o...
125
40
100 x 85
80/77 x 60
9
155
250
500
- 40 / + 80
EN 12532
0.599
D 75
Tente 8477UOO125P62
8477UOO125P62
4031582313116
Swivel castor with total ...
125
40
105 x 85
80/77 x 60
9
40.0
242
155
200
400
- 40 / + 80
EN 12532
0.990
D 75
Tente 8470UOO160P63
8470UOO160P63
4031582312720
Swivel castor, Housing ma...
160
40
137 x 105
105 x 80/75
11
55.0
270
200
500
1000
- 40 / + 80
EN 12532
1.809
135.0
D 75
Tente 8478UOO160P63
8478UOO160P63
4031582313413
Fixed castor, Fork made o...
160
40
137 x 115
105 x 80/75
11
200
500
1000
- 40 / + 80
EN 12532
1.428
D 75
Tente 8477UOO160P63
8477UOO160P63
4031582313123
Swivel castor with total ...
160
40
137 x 105
105 x 80/75
11
60.0
334
200
500
1000
- 40 / + 80
EN 12532
2.171
D 75
Tente 8470UOO200P63
8470UOO200P63
4031582312737
Swivel castor, Housing ma...
200
50
137 x 105
105 x 80/75
11
55.0
310
240
500
1000
- 40 / + 80
EN 12532
2.041
155.0
D 75
Tente 8477UOO080P30-13
8477UOO080P30-13
4031582313062
Swivel castor with total ...
80
34
13
44.5
240
108
150
300
- 40 / + 80
EN 12532
0.708
D 75
Tente 8477UFX200P63
8477UFX200P63
4031582313055
Swivel castor with total ...
200
42
137 x 105
105 x 80/75
11
55.0
334
240
300
600
- 20 / + 80
EN 12532
3.025
96
167.0
A 64
Tente 8477UFX125P62
8477UFX125P62
4031582313031
Swivel castor with total ...
125
40
105 x 85
80/77 x 60
9
40.0
242
155
250
500
- 20 / + 80
EN 12532
1.219
A 64
Tente 8470UFX160P63
8470UFX160P63
4031582312645
Swivel castor, Housing ma...
160
46
137 x 105
105 x 80/75
11
55.0
270
200
300
600
- 20 / + 80
EN 12532
2.227
135.0
A 64
Tente 8478UFX160P63
8478UFX160P63
4031582313369
Fixed castor, Fork made o...
160
46
137 x 115
105 x 80/75
11
200
300
600
- 20 / + 80
EN 12532
1.846
A 64
Tente 8477UFX160P63
8477UFX160P63
4031582313048
Swivel castor with total ...
160
46
137 x 105
105 x 80/75
11
60.0
334
200
250
500
- 20 / + 80
EN 12532
2.558
A 64
Tente 8470UOO100P30-13
8470UOO100P30-13
4031582312683
Swivel castor, Housing ma...
100
36
13
41.0
182
128
150
300
- 40 / + 80
EN 12532
0.625
91.0
D 75
Tente 8477UOO100P30-13
8477UOO100P30-13
4031582313086
Swivel castor with total ...
100
36
13
41.0
242
128
150
300
- 40 / + 80
EN 12532
0.778
D 75
Tente 8470UOO125P30-13
8470UOO125P30-13
4031582312706
Swivel castor, Housing ma...
125
40
13
40.0
205
155
150
300
- 40 / + 80
EN 12532
0.755
102.5
D 75
Tente 8477UOO125P30-13
8477UOO125P30-13
4031582313109
Swivel castor with total ...
125
40
13
40.0
242
155
150
300
- 40 / + 80
EN 12532
0.910
D 75
Tente 8470UFX100P30-13
8470UFX100P30-13
4031582312607
Swivel castor, Housing ma...
100
34
13
41.0
182
128
150
300
- 20 / + 80
EN 12532
0.772
91.0
A 64
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表