目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Wheels - Industrial
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/330.prj},{NB=UFX200x46-12},{MANUTYPEDESC=UFX200x46-12},{WD=200},{WOT=46},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{AHD=12.0},{HL=60.0},{LCAP=400},{LCAPSTATIC=800},{WEIGHT=1.330},{PREVIEW=4b601.png},{EAN=4031582338003},{SUPPLIERALTNO=4031582338003},{DESCSHORT=UFX200x46-12},{DESCLONG=Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, precision ball bearing, sealed , Technical Data - TENTE Wheels: Wheel diameter 200 mm, Width of Tread 46 mm, Load capacity 400 kg, Load capacity (static) 800 kg - TENTE Wheels UFX200x46-12},{MANUNAME=TENTE},{TEMPERATURE=- 20 / + 80},{STANDARD=EN 12532},{HOT=A 64},{DATASHEET=PDF data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
AHD
Axle Hole-diameter
[mm]
HL
Hub length
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
HOT
Hardness of tread
[Shore]
Tente PJR100x32-12 HL44,4...
PJR100x32-12 HL44,4 (Shor...
4031582320527
Wheel centre made of Poly...
100
32
12.0
44.4
80
160
- 20 / + 60
EN 12530
0.169
A 87
Tente UFP125x40-8
UFP125x40-8
4031582323344
Wheel centre made of Poly...
125
40
8.0
45.0
250
500
- 20 / + 80
EN 12532
0.480
A 64
Tente UFP160x46-12
UFP160x46-12
4031582323368
Wheel centre made of Poly...
160
46
12.0
60.0
300
600
- 20 / + 80
EN 12532
0.943
A 64
Tente UFP200x46-12
UFP200x46-12
4031582323382
Wheel centre made of Poly...
200
46
12.0
60.0
400
800
- 20 / + 80
EN 12532
1.356
A 64
Tente UVH080x35-8
UVH080x35-8
4031582323627
Wheel centre made of Poly...
80
35
8.0
46.0
100
200
- 20 / + 60
EN 12532
0.218
A 95
Tente DIR200x50-20
DIR200x50-20
4031582317787
Wheel centre made of pres...
200
50
20.0
58.0
205
410
- 20 / + 60
EN 12532
1.837
A 80
Tente PJO100x32-12 HL44,4
PJO100x32-12 HL44,4
4031582320411
Wheel centre made of Poly...
100
32
12.0
44.4
80
160
- 20 / + 60
EN 12530
0.129
A 87
Tente PJO125x32-12 HL44,4
PJO125x32-12 HL44,4
4031582320428
Wheel centre made of Poly...
125
32
12.0
44.4
100
200
- 20 / + 60
EN 12530
0.175
A 87
Tente BOG100x35-8
BOG100x35-8
4031582347227
Wheel made of heat resist...
100
35
8.0
45.0
125
250
- 40 / + 280
EN 12532
0.252
D 85
Tente PVO125x37-12
PVO125x37-12
4031582321203
Wheel centre made of Poly...
125
37
12.0
44.4
100
200
- 20 / + 60
EN 12532
0.453
A 85
Tente PVO160x40-20
PVO160x40-20
4031582321210
Wheel centre made of Poly...
160
40
20.0
58.0
135
270
- 20 / + 60
EN 12532
0.701
A 85
Tente PVO200x50-20
PVO200x50-20
4031582321227
Wheel centre made of Poly...
200
50
20.0
58.0
205
410
- 20 / + 60
EN 12532
1.366
A 85
Tente DVR100x30-12
DVR100x30-12
4031582070057
Wheel centre made of pres...
100
30
12.0
44.4
70
140
- 20 / + 60
EN 12532
0.272
A 85
Tente DVR125x37-12
DVR125x37-12
4031582070064
Wheel centre made of pres...
125
37
12.0
44.4
100
200
- 20 / + 60
EN 12532
0.577
A 85
Tente DVR160x40-20
DVR160x40-20
4031582070071
Wheel centre made of pres...
160
40
20.0
58.0
135
270
- 20 / + 60
EN 12532
0.993
A 85
Tente DVR200x50-20
DVR200x50-20
4031582070088
Wheel centre made of pres...
200
50
20.0
58.0
205
410
- 20 / + 60
EN 12532
1.799
A 85
Tente DIR100x30-12
DIR100x30-12
4031582317756
Wheel centre made of pres...
100
30
12.0
44.4
70
140
- 20 / + 60
EN 12532
0.278
A 80
Tente DIR125x37-12
DIR125x37-12
4031582317763
Wheel centre made of pres...
125
37
12.0
44.4
100
200
- 20 / + 60
EN 12532
0.571
A 80
Tente DIR160x40-20
DIR160x40-20
4031582317770
Wheel centre made of pres...
160
40
20.0
58.0
135
270
- 20 / + 60
EN 12532
0.993
A 80
Tente POO065x30-12 RAL901...
POO065x30-12 RAL9011
4031582320718
Wheel centre made of Poly...
65
30
12.0
34.5
120
240
- 20 / + 60
EN 12532
0.047
D 65
Tente POO080x34-12 RAL901...
POO080x34-12 RAL9011
4031582320732
Wheel centre made of Poly...
80
34
12.0
44.4
125
250
- 20 / + 60
EN 12532
0.064
D 65
Tente POO125x40-12 RAL901...
POO125x40-12 RAL9011
4031582320756
Wheel centre made of Poly...
125
40
12.0
44.4
200
400
- 20 / + 60
EN 12530
0.177
D 65
Tente UOP125x46-20
UOP125x46-20
4031582323504
Wheel centre made of Poly...
125
46
20.0
60.0
300
600
- 40 / + 80
EN 12532
0.507
D 75
Tente UOP200x50-20
UOP200x50-20
4031582323528
Wheel centre made of Poly...
200
50
20.0
60.0
900
1800
- 40 / + 80
EN 12532
1.006
D 75
Tente POO100x36-12 RAL901...
POO100x36-12 RAL9011
4031582320749
Wheel centre made of Poly...
100
36
12.0
44.4
160
320
- 20 / + 60
EN 12532
0.105
D 65
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表