目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Heavy Duty Castors - Heavy Duty
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/410.prj},{NB=4687ITP125P63 SH80},{MANUTYPEDESC=4687ITP125P63 SH80},{WD=125},{WOT=50},{PHOLE=11},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{OFFSET=60},{SWI=322.0},{OVH=164},{LCAP=400},{LCAPSTATIC=800},{WEIGHT=3.116},{CWI=MIN},{SWR=161.0},{PREVIEW=861998.png},{EAN=4031582337587},{SUPPLIERALTNO=4031582337587},{DESCSHORT=4687ITP125P63 SH80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 9680FTP125P63
9680FTP125P63
4031582314984
Swivel castor, housing an...
125
50
135 x 110
105 x 80/75
11
48
221.0
170
550
1100
- 20 / + 60
EN 12533
5.227
110.5
A 92
Tente 9680ITP100P63 Flat
9680ITP100P63 Flat
4031582315172
Swivel castor, housing an...
100
50
135 x 110
105 x 80/75
11
41
182.0
145
400
800
- 20 / + 60
EN 12532
3.313
91.0
A 92
Tente 9688ITP250P63 Flat
9688ITP250P63 Flat
4031582316520
Fixed castor, Fork and pl...
250
55
135 x 110
105 x 80/75
11
305
1000
2000
- 20 / + 60
EN 12532
4.630
A 92
Tente 9688ITP100P63 Flat
9688ITP100P63 Flat
4031582316445
Fixed castor, Fork and pl...
100
50
135 x 110
105 x 80/75
11
145
400
800
- 20 / + 60
EN 12532
2.890
A 92
Tente 9680ITP125P63 Flat
9680ITP125P63 Flat
4031582315189
Swivel castor, housing an...
125
50
135 x 110
105 x 80/75
11
48
221.0
170
500
1000
- 20 / + 60
EN 12532
3.603
110.5
A 92
Tente 9688FTP160P63
9688FTP160P63
4031582316155
Fixed castor, Fork and pl...
160
50
135 x 110
105 x 80/75
11
205
750
1500
- 20 / + 60
EN 12533
5.094
A 92
Tente 9658FTP250P64
9658FTP250P64
4031582316315
Fixed castor, Fork and pl...
250
80
175 x 140
140 x 105
15
305
1800
3600
- 20 / + 60
EN 12533
16.678
A 92
Tente 9688FTP125P63
9688FTP125P63
4031582316100
Fixed castor, Fork and pl...
125
50
135 x 110
105 x 80/75
11
170
550
1100
- 20 / + 60
EN 12533
4.831
A 92
Tente 9658FTP300P64
9658FTP300P64
4031582316346
Fixed castor, Fork and pl...
300
80
175 x 140
140 x 105
15
355
2000
4000
- 20 / + 60
EN 12533
17.229
A 92
Tente 9680ETP080P63
9680ETP080P63
4031582314960
Swivel castor, housing an...
80
60
135 x 110
105 x 80/75
11
41
162.0
135
500
1000
- 40 / + 60
EN 12533
3.864
81.0
A 92
Tente 9688ETP080P63
9688ETP080P63
4031582316087
Fixed castor, Fork and pl...
80
60
135 x 110
105 x 80/75
11
135
500
1000
- 40 / + 60
EN 12533
2.021
A 92
Tente 9680TOO150P63
9680TOO150P63
4031582315257
Swivel castor, housing an...
150
50
135 x 110
105 x 80/75
11
58
266.0
200
800
1600
- 40 / + 80
EN 12533
3.687
133.0
D 75
Tente 9680TOO100P63
9680TOO100P63
4031582315233
Swivel castor, housing an...
100
50
135 x 110
105 x 80/75
11
41
182.0
145
600
1200
- 40 / + 80
EN 12533
3.048
91.0
D 75
Tente 9682ITP125P63 Flat
9682ITP125P63 Flat
4031582315936
Swivel castor with total ...
125
50
135 x 110
105 x 80/75
11
48
221.0
170
500
1000
- 20 / + 60
EN 12532
4.004
A 92
Tente 9682ITP250P63 Flat
9682ITP250P63 Flat
4031582315974
Swivel castor with total ...
250
55
135 x 110
105 x 80/75
11
61
372.0
305
1000
2000
- 20 / + 60
EN 12532
6.070
A 92
Tente 9680ITP160P63 Flat
9680ITP160P63 Flat
4031582315202
Swivel castor, housing an...
160
50
135 x 110
105 x 80/75
11
58
276.0
205
800
1600
- 20 / + 60
EN 12532
4.017
138.0
A 92
Tente 9682ITP160P63 Flat
9682ITP160P63 Flat
4031582315950
Swivel castor with total ...
160
50
135 x 110
105 x 80/75
11
58
276.0
205
800
1600
- 20 / + 60
EN 12532
4.420
A 92
Tente 9680ITP200P63 Flat
9680ITP200P63 Flat
4031582315219
Swivel castor, housing an...
200
50
135 x 110
105 x 80/75
11
59
318.0
245
800
1600
- 20 / + 60
EN 12532
4.451
159.0
A 92
Tente 9682ITP200P63 Flat
9682ITP200P63 Flat
4031582315967
Swivel castor with total ...
200
50
135 x 110
105 x 80/75
11
59
318.0
245
800
1600
- 20 / + 60
EN 12532
4.854
A 92
Tente 9680ITP250P63 Flat
9680ITP250P63 Flat
4031582315226
Swivel castor, housing an...
250
55
135 x 110
105 x 80/75
11
61
372.0
305
1000
2000
- 20 / + 60
EN 12532
5.637
186.0
A 92
Tente 9680TOP150P63
9680TOP150P63
4031582315318
Swivel castor, housing an...
150
50
135 x 110
105 x 80/75
11
58
266.0
200
800
1600
- 40 / + 80
EN 12533
3.919
133.0
D 75
Tente 9658FTP200P64
9658FTP200P64
4031582316230
Fixed castor, Fork and pl...
200
80
175 x 140
140 x 105
15
255
1400
- 20 / + 60
EN 12533
11.130
A 92
Tente 9682FTP160P63
9682FTP160P63
4031582315776
Swivel castor with total ...
160
50
135 x 110
105 x 80/75
11
58
276.0
205
750
1500
- 20 / + 60
EN 12533
6.202
A 92
Tente 9682FTP125P63
9682FTP125P63
4031582315745
Swivel castor with total ...
125
50
135 x 110
105 x 80/75
11
48
221.0
170
550
1100
- 20 / + 60
EN 12533
5.628
A 92
Tente 9680FTP200P63
9680FTP200P63
4031582315035
Swivel castor, housing an...
200
50
135 x 110
105 x 80/75
11
59
318.0
245
1000
2000
- 20 / + 60
EN 12533
7.083
159.0
A 92
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表