Double Gang Covers
ABB Installation Products
Conduit and Cable Fittings
FS/FD Cast Device Boxes and Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/fs_fd_cast/db_g_cov_asmtab.prj},{NB=S32212-TB},{CN=S32212-TB},{DESC=Single Receptacle/Switch, Sheet Steel},{A=0.175},{A1=0.000},{A2=0.000},{B=4.625},{B1=0.406},{B2=0.000},{C=4.281},{C1=0.938},{C2=0.000},{L=2.375},{L1=0.000},{L2=0.000},{L3=0.000},{S=1.812},{S1=0.000},{DIA=1.700},{DIA1=0.160},{DIA2=1.405},{DIA3=0.000},{DIA4=0.000},{DIA5=0.000},{R=0.250},{R1=0.000},{RCS=0.070},{INO=002},{INO2=000},{PPATH=parts/double_g_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
B
[Inch]
C
[Inch]
S1002-TB
S1002-TB
Blank, Sheet Steel
4.625
4.281
S32232-TB
S32232-TB
2 Receptacle/Switch, Shee...
4.625
4.281
S32212-TB
S32212-TB
Single Receptacle/Switch,...
4.625
4.281
S232-TB
S232-TB
2 Dual Receptacle, Sheet ...
4.625
4.281
S322-TB
S322-TB
2 Switch,Sheet Steel
4.625
4.281
S1002GSA-TB
S1002GSA-TB
Blank, Cast Aluminum with...
4.785
4.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表