Single Gang Covers
ABB Installation Products
Conduit and Cable Fittings
FS/FD Cast Device Boxes and Covers
Powered by
CAD模型選擇
{thomas_betts/fittings/fs_fd_cast/sg_g_cov_asmtab.prj},{NB=DS21-TB},{CN=DS21-TB},{DESC=Round Receptacle, Sheet Steel},{A=0.175},{A1=0.000},{B=2.750},{B1=0.000},{B2=0.000},{C=4.281},{C1=0.000},{C2=0.000},{L=2.375},{L1=0.000},{L2=0.000},{L3=0.000},{S=0.000},{DIA=1.405},{DIA1=0.160},{DIA2=1.700},{DIA3=0.000},{R=0.250},{R1=0.000},{RCS=0.070},{INO=002},{PPATH=parts/single_g_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
B
[Inch]
C
[Inch]
DSS100-TB
DSS100-TB
Blank, Sheet Steel
2.750
4.281
DS21-TB
DS21-TB
Round Receptacle, Sheet S...
2.750
4.281
DS23-TB
DS23-TB
Duplex Receptacle, Sheet ...
2.750
4.281
DS32-TB
DS32-TB
Single Switch, Sheet Stee...
2.750
4.281
DS100G-TB
DS100G-TB
Blank, Cast Aluminum
2.910
4.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表