Two-Screw Connectors
ABB Installation Products
Conduit and Cable Fittings
Non-Metallic Sheathed Cable Fittings
Powered by
CAD模型選擇
{thomas_betts/fittings/non_metallic_sheated/two_screw_connectors_asmtab.prj},{NB=3306},{KOS=1.50000000},{TS=-},{ULSINGLE=(1) 3#4, 3#6 },{ULSERVICE=3#3/0, 3#4/0, 2#3/0 + #1/0 GND, 2#4/0 + #2/0 GND},{A=2.50000},{B=2.62500},{ICOMAX=1.530},{ICOMIN=0.930},{C1=1.56250},{C2=0.68750},{C3=0.18750},{C4=0.68750},{D1=2.17900},{D2=1.54687500},{D3=0.37500},{D4=1.96875},{H=0.25000},{B1=0.34375000},{L1=0.15625},{NDP=47.67600},{BB=0.65600},{HELP=5},{HELP1=4},{PPATH=parts/two_screw_connectors_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
KOS
K.O. Size
[Inch]
ULSINGLE
UL Listed & CSA Certified for the Following Single(1) and pairs of (2) NM & NMC Cable
ⁿ/ₐ
ULSERVICE
UL Listed & CSA Certified for the Following Service Entrance Cables
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
ICOMAX
Insulated Cable Opening Max.
[Inch]
ICOMIN
Insulated Cable Opening Min.
[Inch]
3302-TB
3302-TB
1/2
(1) 2#14, 2#12, 2#10, 3#1...
2#12 thru 2#4, 3#12, 3#10
1.09300
1.31200
1.02500
0.590
0.250
3303-TB
3303-TB
3/4
(1) 2#8, 2#6, 3#8 (2) 2#1...
2#8 thru 2#1/0, 3#8, 3#6,...
1.32250
1.60900
1.17300
0.750
0.530
3304
3304
1
(2) 2#8, 3#10 (1) 3#8, 3#...
2#4 + #6 GND, 2#3 + #5 GN...
1.68950
1.87500
1.26000
0.990
0.690
3305
3305
1 1/4
(2) 2#8, 2#6, 2#4, 3#8
GND, 2#1/0 + #2 GND, 2#2/...
2.15600
2.25000
1.23000
1.320
0.850
3306
3306
1 1/2
(1) 3#4, 3#6
3#3/0, 3#4/0, 2#3/0 + #1/...
2.50000
2.62500
1.56250
1.530
0.930
3307
3307
2
Max. 1.98", Min. 1.15"
-
3.02000
3.25000
1.90625
-
-
3308
3308
2 1/2
Max. 2.38", Min. 1.5"
-
3.56250
3.93750
2.18750
-
-
3309
3309
3
Max. 2.88", Min. 1.75"
-
4.25000
4.56250
2.56250
1.980
1.150
3310
3310
3 1/2
Max. 3.38", Min. 2.25"
-
4.75000
5.25000
2.84375
-
-
3311
3311
4
Max. 3.88", Min. 2.5"
-
5.34375
5.93750
3.09375
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表