Reducing - Bushings
ABB Installation Products
Conduit and Cable Fittings
RE, PLG, REC Reducers, Plugs and Adapters Explosion-Proof, Dust-Ignition-Proof
Powered by
CAD模型選擇
{thomas_betts/fittings/re_plg_rec/reducing_bushings.prj},{NB=RE65-TB},{CN=RE65-TB},{A=2.00000000},{B=1.50000000},{C=1.20000},{D=1.530},{E=1.0000},{NDA=2.375},{NDB=1.900},{NO=1},{D1=0.00000},{D2=0.00000},{C1=0.00000},{C2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
A
A Male (NPT)
[Inch]
B
B Female (NPT)
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
RE21-TB
RE21-TB
3/4
1/2
0.82100
0.614
0.7560
RE31-TB
RE31-TB
1
1/2
0.94600
0.614
0.8800
RE32-TB
RE32-TB
1
3/4
0.94600
0.816
0.8790
RE41-TB
RE41-TB
1 1/4
1/2
0.98300
0.614
0.9170
RE42-TB
RE42-TB
1 1/4
3/4
0.98300
0.816
0.9160
RE43-TB
RE43-TB
1 1/4
1
0.98300
1.042
0.9190
RE51-TB
RE51-TB
1 1/2
1/2
0.98300
0.614
0.9170
RE52-TB
RE52-TB
1 1/2
3/4
0.98300
0.816
0.9160
RE53-TB
RE53-TB
1 1/2
1
0.98300
1.042
0.9140
RE54-TB
RE54-TB
1 1/2
1 1/4
0.98300
1.380
0.9050
RE61-TB
RE61-TB
2
1/2
1.00000
0.590
0.8000
RE62-TB
RE62-TB
2
3/4
1.00000
0.783
0.8000
RE63-TB
RE63-TB
2
1
1.10000
0.995
0.9250
RE64-TB
RE64-TB
2
1 1/4
1.20000
1.310
1.0000
RE65-TB
RE65-TB
2
1 1/2
1.20000
1.530
1.0000
RE73-TB
RE73-TB
2 1/2
1
1.31250
0.995
0.9250
RE74-TB
RE74-TB
2 1/2
1 1/4
1.31250
1.310
1.1125
RE75-TB
RE75-TB
2 1/2
1 1/2
1.31250
1.530
1.1125
RE76-TB
RE76-TB
2 1/2
2
1.31250
1.964
1.1125
RE83-TB
RE83-TB
3
1
1.34375
0.995
0.9250
RE84-TB
RE84-TB
3
1 1/4
1.34375
1.310
1.0000
RE85-TB
RE85-TB
3
1 1/2
1.34375
1.530
1.0000
RE86-TB
RE86-TB
3
2
1.34375
1.964
1.1438
RE87-TB
RE87-TB
3
2 1/2
1.53125
2.350
1.3313
RE96-TB
RE96-TB
3 1/2
2
1.40000
1.964
1.0000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表