CTPA Lightweight
ABB Installation Products
Harnessflex
Conduit
Powered by
CAD模型選擇
{thomas_betts/harnessflex/conduit/ctpa_lightweight.prj},{NB=CTPA20100M},{CN=CTPA20},{SIZE=20},{NW=17},{COLOR=},{MAT=Polyamide (Nylon) 6},{TMIN=-40},{TMAX=120},{A=21.2},{B=16.9},{C=45},{L=100},{LPN=100M},{NOTE=3D Model is just a Segment of the Actual Model}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part. No.
ⁿ/ₐ
SIZE
Conduit Size (NC)
[mm]
NW
Conduit Size (NW)
[mm]
MAT
Material
ⁿ/ₐ
TMIN
Min Static Temp
[deg Celsius]
TMAX
Max Static Temp
[deg Celsius]
A
Nominal O/D
[mm]
B
Min Bore
[mm]
C
Min Static Bend Rad
[mm]
L
Real Length
[m]
NOTE
Note
ⁿ/ₐ
CTPA08100M
CTPA08
CTPA08100M
08
7.5
Polyamide (Nylon) 6
-40
120
10.0
6.5
10
100
3D Model is just a Segmen...
CTPA10100M
CTPA10
CTPA10100M
10
8.5
Polyamide (Nylon) 6
-40
120
11.5
8.7
15
100
3D Model is just a Segmen...
CTPA12100M
CTPA12
CTPA12100M
12
10
Polyamide (Nylon) 6
-40
120
13.0
10.1
20
100
3D Model is just a Segmen...
CTPA16100M
CTPA16
CTPA16100M
16
13
Polyamide (Nylon) 6
-40
120
16.0
11.8
35
100
3D Model is just a Segmen...
CTPA20100M
CTPA20
CTPA20100M
20
17
Polyamide (Nylon) 6
-40
120
21.2
16.9
45
100
3D Model is just a Segmen...
CTPA25100M
CTPA25
CTPA25100M
25
22
Polyamide (Nylon) 6
-40
120
25.6
21.3
45
100
3D Model is just a Segmen...
CTPA28100M
CTPA28
CTPA28100M
28
23
Polyamide (Nylon) 6
-40
120
28.3
23.1
45
100
3D Model is just a Segmen...
CTPA32100M
CTPA32
CTPA32100M
32
29
Polyamide (Nylon) 6
-40
120
34.5
28.8
55
100
3D Model is just a Segmen...
CTPA4050M
CTPA40
CTPA4050M
40
36
Polyamide (Nylon) 6
-40
120
42.5
35.0
65
50
3D Model is just a Segmen...
CTPA5050M
CTPA50
CTPA5050M
50
48
Polyamide (Nylon) 6
-40
120
54.3
46.5
75
50
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表