HNC Standard Weight
ABB Installation Products
Harnessflex
Conduit
Powered by
CAD模型選擇
{thomas_betts/harnessflex/conduit/hnc_standard_weight.prj},{NB=HNC2050M},{CN=HNC20},{SIZE=20},{NW=17},{MAT=Polyamide (Nylon) 11},{TMIN=-50},{TMAX=110},{A=21.2},{B=16.6},{C=35},{L=50},{LPN=50M},{NOTE=3D Model is just a Segment of the Actual Model}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part. No.
ⁿ/ₐ
SIZE
Conduit Size (NC)
[mm]
NW
Conduit Size (NW)
[mm]
MAT
Material
ⁿ/ₐ
TMIN
Min Static Temp
[deg Celsius]
TMAX
Max Static Temp
[deg Celsius]
A
Nominal O/D
[mm]
B
Min Bore
[mm]
C
Min Static Bend Rad
[mm]
L
Real Length
[m]
NOTE
Note
ⁿ/ₐ
HNC08100M
HNC08
HNC08100M
08
7.5
Polyamide (Nylon) 11
-50
110
10.0
6.2
15
100
3D Model is just a Segmen...
HNC12100M
HNC12
HNC12100M
12
10
Polyamide (Nylon) 11
-50
110
13.0
9.9
25
100
3D Model is just a Segmen...
HNC16100M
HNC16
HNC16100M
16
12
Polyamide (Nylon) 11
-50
110
15.8
11.7
30
100
3D Model is just a Segmen...
HNC2050M
HNC20
HNC2050M
20
17
Polyamide (Nylon) 11
-50
110
21.2
16.6
35
50
3D Model is just a Segmen...
HNC2550M
HNC25
HNC2550M
25
22
Polyamide (Nylon) 11
-50
110
25.3
21.0
40
50
3D Model is just a Segmen...
HNC2850M
HNC28
HNC2850M
28
23
Polyamide (Nylon) 11
-50
110
28.5
21.7
45
50
3D Model is just a Segmen...
HNC3250M
HNC32
HNC3250M
32
29
Polyamide (Nylon) 11
-50
110
34.5
27.7
55
50
3D Model is just a Segmen...
HNC4025M
HNC40
HNC4025M
40
36
Polyamide (Nylon) 11
-50
110
42.5
35.5
60
25
3D Model is just a Segmen...
HNC5025M
HNC50
HNC5025M
50
48
Polyamide (Nylon) 11
-50
110
54.5
46.6
70
25
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表