NC Slit Standard Weight
ABB Installation Products
Harnessflex
Conduit
Powered by
CAD模型選擇
{thomas_betts/harnessflex/conduit/nc_slit.prj},{NB=NC16-S100M},{CN=NC16-S},{SIZE=16},{NW=13},{COLOR=},{MAT=Polyamide (Nylon) 6},{TMIN=-40},{TMAX=120},{A=16.0},{B=11.8},{C=30},{L=100},{LPN=100M},{NOTE=3D Model is just a Segment of the Actual Model}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part. No.
ⁿ/ₐ
SIZE
Conduit Size (NC)
[mm]
NW
Conduit Size (NW)
[mm]
MAT
Material
ⁿ/ₐ
TMIN
Min Static Temp
[deg Celsius]
TMAX
Max Static Temp
[deg Celsius]
A
Nominal O/D
[mm]
B
Min Bore
[mm]
C
Min Static Bend Rad
[mm]
L
Real Length
[m]
NOTE
Note
ⁿ/ₐ
NC06-S100M
NC06-S
NC06-S100M
06
4.5
Polyamide (Nylon) 6
-40
120
7.1
4.5
5
100
3D Model is just a Segmen...
NC08-S100M
NC08-S
NC08-S100M
08
7.5
Polyamide (Nylon) 6
-40
120
10.0
6.5
15
100
3D Model is just a Segmen...
NC10-S100M
NC10-S
NC10-S100M
10
8.5
Polyamide (Nylon) 6
-40
120
11.5
8.4
15
100
3D Model is just a Segmen...
NC12-S100M
NC12-S
NC12-S100M
12
10
Polyamide (Nylon) 6
-40
120
13.0
9.9
20
100
3D Model is just a Segmen...
NC16-S100M
NC16-S
NC16-S100M
16
13
Polyamide (Nylon) 6
-40
120
16.0
11.8
30
100
3D Model is just a Segmen...
NC20-S50M
NC20-S
NC20-S50M
20
17
Polyamide (Nylon) 6
-40
120
21.2
16.6
35
50
3D Model is just a Segmen...
NC25-S50M
NC25-S
NC25-S50M
25
22
Polyamide (Nylon) 6
-40
120
25.6
21.3
40
50
3D Model is just a Segmen...
NC28-S50M
NC28-S
NC28-S50M
28
23
Polyamide (Nylon) 6
-40
120
28.5
22.6
45
50
3D Model is just a Segmen...
NC32-S50M
NC32-S
NC32-S50M
32
29
Polyamide (Nylon) 6
-40
120
34.5
28.8
55
50
3D Model is just a Segmen...
NC40-S25M
NC40-S
NC40-S25M
40
36
Polyamide (Nylon) 6
-40
120
42.5
34.8
65
25
3D Model is just a Segmen...
NC50-S25M
NC50-S
NC50-S25M
50
48
Polyamide (Nylon) 6
-40
120
54.5
46.9
70
25
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表