目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
TDA - Shork Absorber / Adjustable
TPC Global
执行器
减震器
Powered by
CAD模型選擇
{tpc_global/actuator/shock_absorber/tda.prj},{NB=TDA2015-},{IDNR=},{MODEL=TDA2015},{CAP=},{OP=},{ST=14},{A=109},{B=1.5},{C=79.0},{D=13.5},{E=95.5},{F=Φ17.6},{G=Φ13.5},{H=18.5},{M=M20X1.5},{DR=Φ6},{FX=17.600},{GX=13.500},{MX=20.000},{PX=1.500},{DRX=6.000},{SW=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MODEL
Model
ⁿ/ₐ
ST
Stroke
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
M
[mm]
DR
[mm]
FX
[mm]
GX
[mm]
MX
[mm]
PX
[mm]
DRX
[mm]
SW
[mm]
TDA1210-
TDA1210
10
84
1.2
62.8
10.0
74.0
Φ10.3
Φ10.5
0.0
M12x1.0
Φ4
10.300
10.500
12.000
1.000
4.000
TDA1412-
TDA1412
11
96
1.2
72.8
10.0
86.0
Φ12
Φ10.5
12.5
M14x1.5
Φ4
12.000
10.500
14.000
1.500
4.000
12.500
TDA1612-
TDA1612
11
97
1.2
71.3
12.5
84.5
Φ13.6
Φ13.5
14.5
M16X1.5
Φ5
13.600
13.500
16.000
1.500
5.000
14.500
TDA2015-
TDA2015
14
109
1.5
79.0
13.5
95.5
Φ17.6
Φ13.5
18.5
M20X1.5
Φ6
17.600
13.500
20.000
1.500
6.000
18.000
TDA2525-
TDA2525
25
144
1.5
101.0
16.5
127.5
Φ22.6
Φ16
23.0
M25X1.5
Φ8
22.600
16.000
25.000
1.500
8.000
25.000
TDA2725-
TDA2725
25
144
1.5
101.0
16.5
127.5
Φ22.6
Φ16
23.0
M27X3.0
Φ8
22.600
16.000
27.000
3.000
8.000
25.000
TDA2725F-
TDA2725F
25
144
1.5
101.0
16.5
127.5
Φ22.6
Φ16
23.0
M27X1.5
Φ8
22.600
16.000
27.000
1.500
8.000
25.000
TDA3625-
TDA3625
25
158
2.0
116.0
15.5
143.0
Φ31
Φ28
34.0
M36X1.5
Φ10
31.000
28.000
36.000
1.500
10.000
34.000
TDA3650-
TDA3650
50
218
2.0
150.5
15.5
202.5
Φ31
Φ28
34.0
M36X1.5
Φ10
31.000
28.000
36.000
1.500
10.000
34.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表