Gaskets for DIN 32676:2009-05 (Series A) pipe couplings - Clamp Seals for Hygienic Design Couplings
Trelleborg
Industrial Sealing Systems
Static Seals
Clamp Seals
Gaskets for DIN 32676:2009-05 (Series A) pipe couplings
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/clamp_seals/gaskets_din_32676_sa/gaskets_din_32676_sa_asmtab.prj},{NB=DSDF04000-E7502(0)},{IDNR=},{PARTNO1=DSD},{PARTNO2=04000},{DIN=40},{D1=38.20},{D2=43.50},{D3=50.50},{T=5.5},{NUT=0},{MC=E7502},{PPATH=gaskets_din_32676_sa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DIN
Nominal size
[mm]
D1
Inner Diameter
[mm]
D2
Centerline
[mm]
D3
Outer Diameter
[mm]
T
[mm]
DSDF01000-E7502
DSDF01000
10
10.20
27.50
34.00
5.5
DSDF01500-E7502
DSDF01500
15
16.20
27.50
34.00
5.5
DSDF02000-E7502
DSDF02000
20
20.20
27.50
34.00
5.5
DSDF02500-E7502
DSDF02500
25
26.20
43.50
50.50
5.5
DSDF03200-E7502
DSDF03200
32
32.20
43.50
50.50
5.5
DSDF04000-E7502
DSDF04000
40
38.20
43.50
50.50
5.5
DSDF05000-E7502
DSDF05000
50
50.20
56.50
64.00
5.5
DSDF06500-E7502
DSDF06500
65
66.20
83.50
91.00
5.5
DSDF08000-E7502
DSDF08000
80
81.20
97.00
106.00
5.5
DSDF10000-E7502
DSDF10000
100
100.20
110.00
119.00
5.5
DSDF12500-E7502
DSDF12500
125
125.20
146.00
155.00
5.5
DSDF15000-E7502
DSDF15000
150
150.20
174.00
183.00
5.5
DSDF20000-E7502
DSDF20000
200
200.20
225.00
233.50
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表