TBC series (Case Unit type)
TSK
Ball Bushing
Housing type
Powered by
CAD模型選擇
{tsk/ball_bushing/housing_type/tbc.prj},{NB=TBC-13UU},{SEAL=2 seal},{SHDI=13},{W=44},{H=30.0},{L=39},{SH=15},{W1=22},{H1=26.0},{W2=5.50},{T=10},{P=33.0},{P1=26},{MXL=M 5×10},{MX=5},{XL=10},{SD=4.3},{C=509},{CO=774},{CHAM=0.5},{CHAM1=0.5},{EXS=21.25},{EXB=28.75},{LC=3.0},{SDS=20.05},{SDB=23},{SAR=15.0},{D1=9},{X=1.4},{WX=1.5},{W3=11.00},{WDENT=22.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SHDI
Shaft Diameter
[mm]
W
Dimensions W
[mm]
H
Dimensions H
[mm]
L
Dimensions L
[mm]
SH
Dimensions SH
[mm]
W1
Dimensions W1
[mm]
H1
Dimensions H1
ⁿ/ₐ
W2
Dimensions W2
[mm]
T
Dimensions T
[mm]
P
Dimensions P
[mm]
P1
Dimensions P1
[mm]
MXL
Dimensions mxl
[mm]
SD
Dimensions SD
[mm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
TBC-6UU
TBC-6UU
2 seal
6
30
18.0
25
9
15
15.0
5.00
6
20.0
15
M 4× 8
3.4
205
264
TBC-8UU
TBC-8UU
2 seal
8
34
22.0
30
11
17
18.0
5.00
7
24.0
18
M 4× 8
3.4
264
401
TBC-10UU
TBC-10UU
2 seal
10
40
26.0
35
13
20
21.0
6.00
8
28.0
21
M 5×10
4.3
372
548
TBC-12UU
TBC-12UU
2 seal
12
42
29.0
36
15
21
25.0
5.75
8
30.5
26
M 5×10
4.3
411
597
TBC-13UU
TBC-13UU
2 seal
13
44
30.0
39
15
22
26.0
5.50
10
33.0
26
M 5×10
4.3
509
774
TBC-16UU
TBC-16UU
2 seal
16
50
38.5
44
19
25
32.5
7.00
12
36.0
34
M 5×10
4.3
774
1176
TBC-20UU
TBC-20UU
2 seal
20
54
42.0
50
21
27
36.0
7.00
13
40.0
40
M 6×12
5.2
862
1372
TBC-25UU
TBC-25UU
2 seal
25
76
51.5
67
26
38
42.0
11.00
15
54.0
50
M 8×18
7.0
980
1568
TBC-30UU
TBC-30UU
2 seal
30
78
59.5
72
30
39
49.0
10.00
18
58.0
58
M 8×18
7.0
1568
2744
TBC-35UU
TBC-35UU
2 seal
35
90
68.0
80
34
45
54.0
10.00
20
70.0
60
M 8×18
7.0
1666
3136
TBC-40UU
TBC-40UU
2 seal
40
102
78.0
90
40
51
62.0
11.00
23
80.0
60
M10×25
8.7
2156
4018
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表