PCW 63 - pneumatic cylinder
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Pneumatic cylinders PCW series
PCW pneumatic cylinders
Powered by
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/pneumat_cyln_pcw_series/pcw_pneumatic_cylinders/pcw_63_asmtab.prj},{NB=PCW 63 A(0)},{MODEL=PCW},{SIZE=63},{STROKEX=[0:500]},{STROKE=0},{STROKEINFO=stroke_info.png},{CS=A},{PR=},{POS=0},{EPR=0},{EPRINFO=extended_rod_info.png},{L1=224},{L2=192},{L3=124},{L4=98},{L5=50},{L6=38},{L7=32},{L8=18},{L9=32.5},{L10=63},{L11=67.5},{L12=52},{L13=6},{L14=9},{D1=20},{D2=65.4},{D3=70},{D4=58},{M1=G3/8},{M2=M45x1.5},{M3=M16},{M4=M14x1.5},{CH1=17},{KMASS=0.005},{KSTROKE=1.740},{VERS=4},{PPATH=parts/pcw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
TL
Total length
[mm]
CNSMASSEXACT
Mass
[kg]
PCW 63 A
PCW
63
224
1.740
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表