suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
HZ9P - Pressure gauge
Univer
Air Preparation Equipment - FRL
Pressure gauges
Powered by
CAD模型選擇
{univer/gruppi_trattamento_aria_frl/manometri/hz9p.prj},{NB=HZ9P500314},{CODE=HZ9P500314},{A=44},{B=28},{C=16},{D=3},{E=3},{F=14},{G=G1/4},{R=25},{A1=44.000},{B1=28.000},{C1=16.000},{R1=25.000},{NDM=13.157},{KDM=11.445},{VERS=1},{K1=13.200},{K2=32.400},{K3=3.200},{K4=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
R
[mm]
HZ9P400318
HZ9P400318
43.5
26.5
17
3
7
14
G1/8
20
HZ9P400618
HZ9P400618
43.5
26.5
17
3
7
14
G1/8
20
HZ9P401018
HZ9P401018
43.5
26.5
17
3
7
14
G1/8
20
HZ9P500314
HZ9P500314
44
28
16
3
3
14
G1/4
25
HZ9P500614
HZ9P500614
44
28
16
3
3
14
G1/4
25
HZ9P501014
HZ9P501014
44
28
16
3
3
14
G1/4
25
HZ9P630314
HZ9P630314
51.5
29
22.5
3
8
14
G1/4
31.5
HZ9P630614
HZ9P630614
51.5
29
22.5
3
8
14
G1/4
31.5
HZ9P631014
HZ9P631014
51.5
29
22.5
3
8
14
G1/4
31.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表