Nederlands
English
5119 - FLANGE ADAPTOR BUTTERFLY VALVE SDR17
VDL
PE100
Powered by
CAD模型選擇
{vdl/8_pe100/5119_flange_adaptor_valve_sdr17.prj},{NB=5119712501-bv_(M,high)},{CNSORDERNO=5119712501},{LODDEST=M},{LODLEVEL=high},{D=125},{D1=158},{D2=129},{D3=0},{B=25},{L=123},{Z=172},{E=7.4},{TYPE=A},{CNSQUANTITY=12},{DIA=110},{DN=100},{CNSMASS=666},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
B
Width
[mm]
L
Length
[mm]
Z
Length
[mm]
E
Thickness
[mm]
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
DIA
ⁿ/ₐ
DN
ⁿ/ₐ
CNSMASS
Weight
[g]
5119707501-bv_(M,high)
5119707501
75
122
88
0
16
89
127
4.5
A
5
75
65
262
5119709001-bv_(M,high)
5119709001
90
138
103
0
17
102
142
5.4
A
10
90
80
371
5119711001-bv_(M,high)
5119711001
110
158
122
0
18
121
162
6.6
A
18
110
100
551
5119712501-bv_(M,high)
5119712501
125
158
129
0
25
123
172
7.4
A
12
110
100
666
5119714001-bv_(M,high)
5119714001
140
188
152
0
25
131
183
8.3
A
8
140
125
982
5119816001-bv_(M,high)
5119816001
160
212
175
151
25
144
200
9.5
B
4
160
150
1310
5119718001-bv_(M,high)
5119718001
180
212
184
0
30
142
201
10.7
A
4
160
150
1474
5119820001-bv_(M,high)
5119820001
200
268
232
203
32
137
204
11.9
B
1
225
200
2300
5119722501-bv_(M,high)
5119722501
225
268
235
0
32
141
207
13.4
A
1
225
200
2399
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表