目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
AGJ (ISO 12151-5 / ISO 8434-2 ) - Male JIC 37° - UNF- UN
VOSS
Catalogue Hose Couplings
Males 24° BSP and metric thread
Powered by
CAD模型選擇
{voss/3_larga/ag_aussengewinde_nippel/ag_agj.prj},{NB=7000314800},{BZ=7000314800},{VK=HF/37-S-16-DN16},{BZLARGA=S30150613016A},{VKLARGA=AGJ 7/8\" - 14 16},{INFO=Catalogue},{INFO2=Info},{F=7/8\" - 14 UNF},{FMM=22.2250},{DN2=5/8\"},{DN=16.000},{DNM=15.875},{CH=24.000},{L=68.000},{C=12.500},{CI=12.500},{D=34.000},{E=14.500},{G=82.000},{N1=7.000},{N2=16.030},{N3=7.700},{N4=9.200},{N5=12.200},{M1=10.500},{M2=8.500},{M3=12.000},{M4=9.760},{A1=3.860},{K1=37.000},{A2=8.000},{K2=4.000},{A3=0.200},{K3=45.000},{R=0.500},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
Order no. VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order no. VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
G
重量
[g]
7000313800
7000313800
HF/37-S-6-DN06
S30150604006
AGJ 7/16"-20 06
7/16" - 20 UNF
1/4"
6.000
14.000
53.500
4.000
25.500
11.500
20.000
7000313900
7000313900
HF/37-S-8-DN06
S30150606006
AGJ 1/2" -20 06
1/2" - 20 UNF
1/4"
6.000
17.000
54.000
4.000
26.000
12.000
26.000
7000314000
7000314000
HF/37-S-8-DN08
S30150606008A
AGJ 1/2" -20 08
1/2" - 20 UNF
5/16"
8.000
14.000
53.500
5.500
25.500
11.500
23.000
7002129000
7002129000
HF/37-S-8-DN10
S30150606010
AGJ 1/2" -20 10
1/2" - 20 UNF
3/8"
10.000
19.000
55.500
7.000
26.000
12.000
30.000
7000314100
7000314100
HF/37-S-10-DN06
S30150608006A
AGJ 9/16"-18 06
9/16" - 18 UNF
1/4"
6.000
17.000
53.500
4.000
25.500
11.500
29.000
7000314200
7000314200
HF/37-S-10-DN08
S30150608008
AGJ 9/16"-18 08
9/16" - 18 UNF
5/16"
8.000
19.000
53.500
5.500
25.500
11.500
32.000
7000314300
7000314300
HF/37-S-10-DN10
S30150608010
AGJ 9/16"-18 10
9/16" - 18 UNF
3/8"
10.000
19.000
55.500
7.000
26.000
12.000
34.000
7000314400
7000314400
HF/37-S-12-DN10
S30150610010
AGJ 3/4" - 16 10
3/4" - 16 UNF
3/8"
10.000
22.000
59.000
7.000
29.500
13.000
56.000
7000314500
7000314500
HF/37-S-12-DN12
S30150610013A
AGJ 3/4" - 16 13
3/4" - 16 UNF
1/2"
12.000
22.000
60.000
9.500
30.500
14.000
58.000
7002129700
7002129700
HF/37-S-12-DN16
S30150610016A
AGJ 3/4"-16 16
3/4" - 16 UNF
5/8"
16.000
24.000
65.500
12.500
31.500
15.000
0.000
7000314600
7000314600
HF/37-S-16-DN10
S30150613010
AGJ 7/8" - 14 10
7/8" - 14 UNF
3/8"
10.000
24.000
62.500
7.000
33.000
14.000
80.000
7000314700
7000314700
HF/37-S-16-DN12
S30150613013A
AGJ 7/8" - 14 13
7/8" - 14 UNF
1/2"
12.000
24.000
63.500
9.500
34.000
14.500
83.000
7000314800
7000314800
HF/37-S-16-DN16
S30150613016A
AGJ 7/8" - 14 16
7/8" - 14 UNF
5/8"
16.000
24.000
68.000
12.500
34.000
14.500
82.000
7000314900
7000314900
HF/37-S-20-DN12
S30150619013A
AGJ 1"1/16 - 12 13
1 1/16" - 12 UN
1/2"
12.000
27.000
67.500
9.500
38.000
16.000
124.000
7000315000
7000315000
HF/37-S-20-DN16
S30150619016A
AGJ 1"1/16 - 12 16
1 1/16" - 12 UN
5/8"
16.000
32.000
72.000
12.500
38.000
16.000
141.000
7002130200
7002130200
HF/37-S-16-DN19
S30150613019
AGJ 7/8" - 14 19
7/8" - 14 UNF
3/4"
19.000
27.000
76.500
15.000
37.500
18.000
100.000
7000315100
7000315100
HF/37-S-20-DN19
S30150619019A
AGJ 1"1/16 - 12 19
1 1/16" - 12 UN
3/4"
19.000
27.000
79.000
15.000
40.000
18.000
133.000
7000315200
7000315200
HF/37-S-20-DN25
S30150619025A
AGJ 1"1/16 - 12 25
1 1/16" - 12 UN
1"
25.000
32.000
87.000
15.000
40.000
18.000
175.000
7002130800
7002130800
HF/37-S-20-DN19
S30150622019A
AGJ 1"3/16 - 12 19
1 3/16" - 12 UN
3/4"
19.000
32.000
79.500
15.000
40.500
18.000
172.000
7000315300
7000315300
HF/37-S-25-DN19
S30150625019A
AGJ 1"5/16 - 12 19
1 5/16" - 12 UN
3/4"
19.000
34.000
80.000
15.000
41.000
18.000
208.000
7000315400
7000315400
HF/37-S-25-DN25
S30150625025A
AGJ 1"5/16 - 12 25
1 5/16" - 12 UN
1"
25.000
36.000
88.500
19.500
41.500
18.500
245.000
7000315500
7000315500
HF/37-S-30-DN25
S30150632025A
AGJ 1"5/8 - 12 25
1 5/8" - 12 UN
1"
25.000
42.000
90.000
19.500
43.000
18.500
351.000
7000315600
7000315600
HF/37-S-30-DN32
S30150632032A
AGJ 1"5/8 -12 32
1 5/8" - 12 UN
1 1/4"
31.000
46.000
100.500
26.000
46.000
21.500
379.000
7000315700
7000315700
HF/37-S-38-DN32
S30150638032A
AGJ 1"7/8 - 12 32
1 7/8" - 12 UN
1 1/4"
31.000
50.000
105.000
26.000
50.500
23.000
405.000
7000315800
7000315800
HF/37-S-38-DN38
S30150638038A
AGJ 1"7/8 - 12 38
1 7/8" - 12 UN
1 1/2"
38.000
50.000
109.000
32.000
51.000
23.500
430.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表