目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
BEL 90/BES 90 ( ISO 8434-1) - Standpipes for Fittings light series/ Standpipes for Fittings heavy series
VOSS
Catalogue Hose Couplings
Standpipes
Powered by
CAD模型選擇
{voss/3_larga/be_rohrstutzen/bes_90.prj},{NB=7000302500},{BZ=7000302500},{VK=HF/S-SWE-S14-DN12},{BZLARGA=S30629914013A},{VKLARGA=BES 90 14S 13},{INFO=Catalogue},{INFO2=Info},{D=S 14},{DN2=1/2''},{DN=12.000},{L=71.500},{C=9.500},{M=42.000},{E=60.000},{G=85.000},{DX=14.000},{D2=14.000},{L1=29.000},{L2=32.000},{L3=39.100},{L4=50.700},{L5=38.000},{L6=35.000},{L7=32.000},{L8=7.500},{W1=19.000},{W2=19.000},{W3=13.500},{W4=17.500},{OS=21.000},{R1=0.800},{R2=0.500},{R3=0.000},{R4=1.000},{A1=0.300},{A2=0.299},{AU1=0.300},{AU2=0.300},{K1=4.953},{K2=49.953},{VERS=4.000},{V1=0.000},{V2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
D
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
L
[mm]
C
[mm]
M
[mm]
E
[mm]
G
重量
[g]
D2
[mm]
7000299600
7000299600
HF/S-SWE-L8-DN06
S30628908006A
BEL/BES 90 08L 06
S / L 8
1/4''
6.000
57.000
4.000
29.000
42.500
25.000
8.000
7000302100
7000302100
HF/S-SWE-S10-DN06
S30629910006A
BES 90 10S 06
S 10
1/4''
6.000
57.000
4.000
29.000
43.500
31.000
8.000
7000302200
7000302200
HF/S-SWE-S12-DN06
S30629912006A
BES 90 12S 06
S 12
1/4''
6.000
57.000
4.000
29.000
43.500
35.000
8.000
7000302300
7000302300
HF/S-SWE-S12-DN08
S30629912008A
BES 90 12S 08
S 12
5/16''
8.000
57.500
5.500
29.500
46.000
34.000
9.000
7000302400
7000302400
HF/S-SWE-S14-DN10
S30629914010A
BES 90 14S 10
S 14
3/8''
10.000
63.000
7.000
33.500
55.000
63.000
11.000
7000302500
7000302500
HF/S-SWE-S14-DN12
S30629914013A
BES 90 14S 13
S 14
1/2''
12.000
71.500
9.500
42.000
60.000
85.000
14.000
7000302600
7000302600
HF/S-SWE-S16-DN12
S30629916013A
BES 90 16S 13
S 16
1/2''
12.000
71.500
9.500
42.000
63.000
98.000
14.000
7000302700
7000302700
HF/S-SWE-S20-DN16
S30629920016A
BES 90 20S 16
S 20
5/8''
16.000
87.000
12.500
53.000
78.000
166.000
18.000
7000302800
7000302800
HF/S-SWE-S20-DN19
S30629920019A
BES 90 20S 19
S 20
3/4''
19.000
99.000
15.000
60.000
80.500
206.000
21.500
7000302900
7000302900
HF/S-SWE-S25-DN19
S30629925019A
BES 90 25S 19
S 25
3/4''
19.000
99.000
15.000
60.000
84.500
254.000
21.500
7000303000
7000303000
HF/S-SWE-S25-DN25
S30629925025A
BES 90 25S 25
S 25
1''
25.000
126.000
19.500
79.000
96.000
400.000
27.000
7000303100
7000303100
HF/S-SWE-S30-DN25
S30629930025A
BES 90 30S 25
S 30
1''
25.000
126.000
19.500
79.000
101.000
506.000
27.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表