目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKOL 45 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
VOSS
Catalogue Hose Couplings
Metric 24° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk24_dichtkegel_24/dk24_dkol45.prj},{NB=7002209700},{BZ=7002209700},{FX=22.000},{P=1.500},{DN=10.000},{CH=27.000},{L=73.500},{C=7.000},{CX=7.000},{H=20.500},{M=44.000},{G=0.000},{RX=2.000},{L1=24.550},{L2=17.000},{L3=11.500},{L4=9.050},{L5=10.500},{L6=1.386},{L7=7.050},{L8=4.550},{L9=2.250},{L10=17.250},{L11=8.131},{L12=0.000},{L13=0.000},{W1=11.000},{W2=15.000},{W3=15.150},{W4=20.000},{W5=17.100},{W6=20.500},{W7=26.800},{W8=0.000},{W9=0.000},{W10=0.000},{W11=0.000},{R1=0.500},{R2=0.200},{R3=0.400},{R4=0.200},{R5=0.400},{R6=0.800},{A1=0.200},{A2=0.200},{K1=60.000},{Z=1.400},{OS=15.500},{SL2=39.000},{SL3=35.000},{SL4=31.500},{SL6=7.500},{SL7=10.355},{SW1=13.500},{SW2=10.500},{SW3=13.500},{SW4=10.200},{SR1=0.800},{SR2=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN24
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000044800
7000044800
HF/24-SWOE-L6-DN05
S30830806005
DKOL 45 06L 05
L 6
M 12x1.5
3/16''
5.000
14.000
56.000
3.000
15.000
34.000
4x1.5
25.000
7002210100
7002210100
HF/24-SWOE45-L6-DN06
S30830806006A*
DKOL 45 06L 06
L 6
M 12x1.5
1/4''
6.000
14.000
65.000
3.000
20.000
37.000
4x1.5
30.000
7000040900
7000040900
HF/24-SWOE45-L8-DN06
S30830808006A
DKOL 45 08L 06
L 8
M 14x1.5
1/4''
6.000
17.000
63.000
4.000
16.500
35.000
6x1.5
32.000
7000041000
7000041000
HF/24-SWOE45-L10-DN06
S30830810006A
DKOL 45 10L 06
L 10
M 16x1.5
1/4''
6.000
19.000
64.500
4.000
17.000
36.500
7.5x1.5
36.000
7000041200
7000041200
HF/24-SWOE45-L10-DN08
S30830810008A
DKOL 45 10L 08
L 10
M 16x1.5
5/16''
8.000
19.000
66.000
5.500
16.500
38.000
7.5x1.5
54.000
7000041400
7000041400
HF/24-SWOE45-L10-DN10
S30830810010A
DKOL 45 10L 10
L 10
M 16x1.5
3/8''
10.000
19.000
74.000
6.500
22.000
44.500
7.5x1.5
64.000
7002209600
7002209600
HF/24-SWOE45-L12-DN06
S30830812006A*
DKOL 45 12L-06
L 12
M 18x1.5
1/4''
6.000
22.000
66.500
4.000
19.000
38.500
9x1.5
0.000
7000041500
7000041500
HF/24-SWOE45-L12-DN10
S30830812010A
DKOL 45 12L 10
L 12
M 18x1.5
3/8''
10.000
22.000
72.500
7.000
19.500
43.000
9x1.5
100.000
7002209700
7002209700
HF/24-SWOE45-L12-DN06
S30830815010A*
DKOL 45 15L-10
L 15
M 22x1.5
3/8''
10.000
27.000
73.500
7.000
20.500
44.000
12x2
0.000
7000041700
7000041700
HF/24-SWOE45-L15-DN12
S30830815013A
DKOL 45 15L 13
L 15
M 22x1.5
1/2''
12.000
27.000
80.500
9.500
20.000
51.000
12x2
75.000
7002209800
7002209800
HF/24-SWOE45-L18-DN13
S30830818013A*
DKOL 45 18L-13
L 18
M 26x1.5
1/2''
12.000
32.000
81.500
9.500
22.000
52.000
15x2
0.000
7000041900
7000041900
HF/24-SWOE45-L18-DN16
S30830818016A
DKOL 45 18L 16
L 18
M 26x1.5
5/8''
16.000
32.000
95.000
12.500
25.000
61.000
15x2
185.000
7002209900
7002209900
HF/24-SWOE45-L22-DN16
S30830822016A*
DKOL 45 22L-16
L 22
M 30x2
5/8''
16.000
36.000
96.000
12.500
27.500
62.000
20x2
0.000
7000042200
7000042200
HF/24-SWOE45-L22-DN19
S30830822019A
DKOL 45 22L 19
L 22
M 30x2
3/4''
19.000
36.000
106.000
15.000
27.500
67.000
20x2
260.000
7002210000
7002210000
HF/24-SWOE45-L28-DN19
S30830828019A*
DKOL 45 28L-19
L 28
M 36x2
3/4''
19.000
41.000
109.500
15.000
30.000
70.500
26x2
0.000
7000042300
7000042300
HF/24-SWOE45-L28-DN25
S30830828025A
DKOL 45 28L 25
L 28
M 36x2
1
25.000
41.000
130.500
19.500
30.000
83.500
26x2
440.000
7000042400
7000042400
HF/24-SWOE45-L35-DN32
S30830835032A
DKOL 45 35L 32
L 35
M 45x2
1 1/4''
31.000
50.000
157.000
26.000
38.500
102.500
32x2.5
750.000
7000042500
7000042500
HF/24-SWOE45-L42-DN38
S30830842038A
DKOL 45 42L 38
L 42
M 52x2
1 1/2''
38.000
60.000
177.000
32.000
45.000
119.000
38x2.5
1140.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表