目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series with O-Ring
VOSS
Catalogue Hose Couplings
Metric 24° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk24_dichtkegel_24/dk24_dkol90.prj},{NB=7000045700},{BZ=7000045700},{FX=18.000},{P=1.500},{DN=10.000},{CH=22.000},{L=64.000},{C=7.000},{H=37.000},{M=34.500},{G=80.000},{RX=1.500},{L1=23.000},{L2=15.500},{L3=11.500},{L4=8.166},{L5=8.000},{L6=0.335},{L7=5.099},{L8=3.149},{L9=1.500},{L10=15.500},{L11=0.000},{L12=0.000},{L13=0.000},{W1=11.000},{W2=13.500},{W3=13.800},{W4=16.000},{W5=14.763},{W6=16.670},{W7=18.670},{W8=0.000},{W9=0.000},{W10=0.000},{W11=0.000},{R1=0.300},{R2=0.300},{R3=0.500},{R4=0.200},{R5=0.200},{R6=0.500},{A1=0.500},{A2=0.200},{A2K=0.000},{K1=45.000},{Z=1.100},{OS=15.500},{SL1=48.500},{SL2=39.000},{SL3=35.000},{SL4=31.500},{SL6=7.500},{SL7=0.000},{SW1=13.500},{SW2=10.500},{SW3=13.500},{SA=0.200},{SA2=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN24
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000040600
7000040600
HF/24-SWOE45-L6-DN05
S30530806005
DKOL 90 06L 05
L 6
M 12x1.5
3/16''
5.000
14.000
48.500
3.000
29.000
26.500
4x1.5
25.000
7000045000
7000045000
HF/24-SWOE-L6-DN06
S30530806006A
DKOL 90 06L 06
L 6
M 12x1.5
1/4''
6.000
14.000
53.000
3.000
35.000
25.000
4x1.5
40.000
7000045100
7000045100
HF/24-SWOE-L8-DN06
S30530808006A
DKOL 90 08L 06
L 8
M 14x1.5
1/4''
6.000
17.000
55.000
4.000
31.500
27.000
6x1.5
40.000
7000220800
7000220800
HF/24-SWOE-L10-DN06
S30530810006A
DKOL 90 10L 06
L 10
M 16x1.5
1/4''
6.000
19.000
55.000
4.000
33.000
27.000
7.5x1.5
60.000
7000045400
7000045400
HF/24-SWOE-L10-DN08
S30530810008A
DKOL 90 10L 08
L 10
M 16x1.5
5/16''
8.000
19.000
58.000
5.500
31.500
30.000
7.5x1.5
60.000
7000045600
7000045600
HF/24-SWOE-L10-DN10
S30530810010A
DKOL 90 10L 10
L 10
M 16x1.5
3/8''
10.000
19.000
63.000
6.500
40.500
33.500
7.5x1.5
70.000
7002210600
7002210600
HF/24-SWOE-L12-DN06
S30530812006A
DKOL 90 12L-06
L 12
M 18x1.5
1/4''
6.000
22.000
55.500
4.000
35.000
27.500
9x1.5
0.000
7000045500
7000045500
HF/24-SWOE-L12-DN08
S30530812008A
DKOL 90 12L 08
L 12
M 18x1.5
5/16''
8.000
22.000
58.000
5.500
32.500
30.000
9x1.5
75.000
7000045700
7000045700
HF/24-SWOE-L12-DN10
S30530812010A
DKOL 90 12L 10
L 12
M 18x1.5
3/8''
10.000
22.000
64.000
7.000
37.000
34.500
9x1.5
80.000
7002210700
7002210700
HF/24-SWOE-L15-DN10
S30530815010A
DKOL 90 15L-10
L 15
M 22x1.5
3/8''
10.000
27.000
64.000
7.000
38.000
34.500
12x2
0.000
7000045900
7000045900
HF/24-SWOE-L15-DN12
S30530815013A
DKOL 90 15L 13
L 15
M 22x1.5
1/2''
12.000
27.000
72.000
9.500
41.500
42.500
12x2
110.000
7002210800
7002210800
HF/24-SWOE-L18-DN13
S30530818013A
DKOL 90 18L-13
L 18
M 26x1.5
1/2''
12.000
32.000
72.000
9.500
43.500
42.500
15x2
0.000
7000046100
7000046100
HF/24-SWOE-L18-DN16
S30530818016A
DKOL 90 18L 16
L 18
M 26x1.5
5/8''
16.000
32.000
84.000
12.500
53.000
50.000
15x2
185.000
7002210900
7002210900
HF/24-SWOE-L22-DN16
S30530822016A
DKOL 90 22L-16
L 22
M 30x2
5/8''
16.000
36.000
84.000
12.500
55.000
50.000
20x2
0.000
7000046400
7000046400
HF/24-SWOE-L22-DN19
S30530822019A
DKOL 90 22L 19
L 22
M 30x2
3/4''
19.000
36.000
99.000
15.000
55.000
60.000
20x2
260.000
7002211000
7002211000
HF/24-SWOE-L28-DN19
S30530828019A
DKOL 90 28L-19
L 28
M 36x2
3/4''
19.000
41.000
99.000
15.000
59.500
60.000
26x2
0.000
7000046500
7000046500
HF/24-SWOE-L28-DN25
S30530828025A
DKOL 90 28L 25
L 28
M 36x2
1
25.000
41.000
125.000
19.500
66.500
78.000
26x2
440.000
7000046600
7000046600
HF/24-SWOE-L35-DN32
S30530835032A
DKOL 90 35L 32
L 35
M 45x2
1 1/4''
31.000
50.000
149.500
26.000
82.000
95.000
32x2.5
750.000
7000046700
7000046700
HF/24-SWOE-L42-DN38
S30530842038A
DKOL 90 42L 38
L 42
M 52x2
1 1/2''
38.000
60.000
170.000
32.000
97.000
112.000
38x2.5
1140.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表