目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKOS ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone heavy series with O-Ring
VOSS
Catalogue Hose Couplings
Metric 24° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk24_dichtkegel_24/dk24_dkos.prj},{NB=7000039300},{BZ=7000039300},{FX=20.000},{P=1.500},{DN=10.000},{CH=24.000},{L=59.500},{C=7.000},{H=30.000},{M=27.000},{G=65.000},{ORX=1.500},{L1=17.500},{L2=10.000},{L3=6.800},{L4=8.500},{L5=0.835},{L6=0.000},{L7=3.599},{L8=1.649},{L9=21.500},{L10=25.000},{L11=7.500},{L12=0.000},{L13=0.000},{L14=0.000},{Z=1.100},{W1=13.500},{W2=10.500},{W3=14.500},{W4=14.800},{W5=17.000},{W6=14.763},{W7=18.670},{W8=21.670},{W9=0.000},{W10=0.000},{W11=0.000},{W12=0.000},{W13=0.000},{AU1=0.200},{AU2=0.300},{CU=0.000},{LU=0.000},{LU2=0.000},{KU=135.000},{K1=45.000},{K2=4.953},{K3=49.953},{K4=0.000},{KA4=0.200},{R1=0.300},{R2=0.300},{R3=0.500},{R4=0.200},{R5=0.000},{R6=0.200},{R7=0.500},{R8=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN24
DN 24
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
L14
[mm]
7002212800
7002212800
HF/24-SWOS-S6-DN06
S30410906006A*
DKOS 06S 06
S 6
M 14x1.5
1/4''
6.000
17.000
52.500
4.000
24.500
22.500
4x1.5
30.000
0.000
7000038500
7000038500
HF/24-SWOS-S8-DN05
S30410908005
DKOS 08S 05
S 8
M 16x1.5
3/16''
5.000
19.000
51.500
3.000
29.500
25.500
6x1.5
30.000
0.000
7000038700
7000038700
HF/24-SWOS-S8-DN06
S30410908006A
DKOS 08S 06
S 8
M 16x1.5
1/4''
6.000
19.000
57.500
4.000
29.500
26.000
6x1.5
36.000
0.000
7000038800
7000038800
HF/24-SWOS-S10-DN06
S30410910006A
DKOS 10S 06
S 10
M 18x1.5
1/4''
6.000
22.000
58.000
4.000
30.000
27.000
7.5x1.5
50.000
0.000
7002212300
7002212300
HF/24-SWOS-S10-DN08
S30410910008A*
DKOS 10S 08
S 10
M 18x1.5
5/16''
8.000
22.000
57.500
5.500
29.500
27.500
7.5x1.5
35.000
0.000
7002212400
7002212400
HF/24-SWOS-S10-DN10
S30410910010A*
DKOS 10S 10
S 10
M 18x1.5
3/8''
10.000
22.000
56.000
7.000
26.500
24.500
7.5x1.5
60.000
0.000
7002212500
7002212500
HF/24-SWOS-S12-DN06
S30410912006A*
DKOS 12S 06
S 12
M 20x1.5
1/4''
6.000
24.000
58.000
4.000
29.500
27.500
9x1.5
55.000
0.000
7000039100
7000039100
HF/24-SWOS-S12-DN08
S30410912008A
DKOS 12S 08
S 12
M 20x1.5
5/16''
8.000
24.000
58.000
5.500
30.000
27.000
9x1.5
60.000
0.000
7000039300
7000039300
HF/24-SWOS-S12-DN10
S30410912010A
DKOS 12S 10
S 12
M 20x1.5
3/8''
10.000
24.000
59.500
7.000
30.000
27.000
9x1.5
65.000
0.000
7002212600
7002212600
HF/24-SWOS-S12-DN13
S30410912013A*
DKOS 12S 13
S 12
M 20x1.5
1/2''
12.000
24.000
57.000
9.500
27.500
25.500
9x1.5
70.000
0.000
7000039400
7000039400
HF/24-SWOS-S14-DN10
S30410914010A
DKOS 14S 10
S 14
M 22x1.5
3/8''
10.000
27.000
65.000
7.000
35.500
30.500
10x2
88.000
0.000
7002212700
7002212700
HF/24-SWOS-S14-DN13
S30410914013A*
DKOS 14S 13
S 14
M 22x1.5
1/2''
12.000
27.000
60.000
9.500
30.500
26.000
10x2
100.000
0.000
7000039600
7000039600
HF/24-SWOS-S16-DN12
S30410916013A
DKOS 16S 13
S 16
M 24x1.5
1/2''
12.000
30.000
66.000
9.500
36.500
31.500
12x2
116.000
0.000
7000039700
7000039700
HF/24-SWOS-S20-DN16
S30410920016A
DKOS 20S 16
S 20
M 30x2
5/8''
16.000
36.000
76.000
12.500
42.000
37.000
16x2.5
175.000
0.000
7000039800
7000039800
HF/24-SWOS-S20-DN19
S30410920019A
DKOS 20S 19
S 20
M 30x2
3/4''
19.000
36.000
83.000
15.000
44.000
39.000
16x2.5
210.000
0.000
7000040000
7000040000
HF/24-SWOS-S25-DN19
S30410925019A
DKOS 25S 19
S 25
M 36x2
3/4''
19.000
46.000
87.500
15.000
48.500
42.000
20x2.5
340.000
0.000
7000040100
7000040100
HF/24-SWOS-S25-DN25
S30410925025A
DKOS 25S 25
S 25
M 36x2
1''
25.000
46.000
88.500
19.500
41.500
35.000
20x2.5
380.000
8.587
7000040200
7000040200
HF/24-SWOS-S30-DN25
S30410930025A
DKOS 30S 25
S 30
M 42x2
1''
25.000
50.000
99.000
19.500
52.000
45.000
25x2.5
440.000
0.000
7000040400
7000040400
HF/24-SWOS-S38-DN32
S30410938032A
DKOS 38S 32
S 38
M 52x2
1 1/4''
31.000
60.000
114.500
26.000
60.000
50.000
33x2.5
660.000
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表