目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKOR 90 (ISO 12151-1 (ISO 8434-6)) - BSP Females 60° Cone with O-Ring
VOSS
Catalogue Hose Couplings
Metric 60° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk60_dichtkegel_60/dk60_dkor_90.prj},{NB=7000283200},{BZ=7000283200},{FX=26.441},{DN=19.000},{CH=32.000},{L=99.000},{C=15.000},{H=58.500},{M=60.000},{ORX=1.600},{G=230.000},{L1=0.658},{L2=11.694},{L3=13.000},{L4=1.980},{L5=4.136},{L6=9.000},{L7=14.500},{L8=9.000},{L9=19.500},{L10=22.500},{L11=0.000},{W1=17.840},{W2=23.800},{W3=27.500},{W4=21.000},{W5=21.300},{W6=21.500},{W7=25.000},{W8=29.000},{W9=31.800},{W10=27.200},{W11=28.500},{W12=0.000},{OS=29.750},{R1=0.300},{R2=0.500},{R3=0.200},{R4=0.200},{R5=1.000},{R6=0.200},{R7=2.000},{R8=2.000},{R9=0.500},{A1=0.250},{A2=0.000},{K1=30.000},{K2=45.000},{SL1=49.500},{SL2=46.000},{SL3=42.000},{SL4=9.500},{SW1=25.000},{SW2=19.500},{SW3=24.000},{SA1=0.598},{SR1=0.500},{SR2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
[mm]
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000282800
7000282800
HF/60-SWOE-8-DN06
S30531106006A
DKOR 90 1/4" 06
G 1/4”
1/4”
6.000
19.000
55.000
4.000
27.000
27.000
6x1
35.000
7000282900
7000282900
HF/60-SWOE-10-DN10
S30531110010A
DKOR 90 3/8" 10
G 3/8”
3/8”
10.000
22.000
64.000
7.000
33.000
34.500
8,1x1,6
60.000
7000283000
7000283000
HF/60-SWOE-12-DN12
S30531113013H
DKOR 90 1/2" 13
G 1/2”
1/2”
12.000
27.000
72.500
9.500
38.000
43.000
12,1x1,6
90.000
7000283100
7000283100
HF/60-SWOE-16-DN16
S30531116016A
DKOR 90 5/8" 16
G 5/8”
5/8”
16.000
30.000
87.000
12.500
52.500
53.000
13,1x1,6
180.000
7000283200
7000283200
HF/60-SWOE-20-DN19
S30531119019A
DKOR 90 3/4" 19
G 3/4”
3/4”
19.000
32.000
99.000
15.000
58.500
60.000
17,1x1,6
230.000
7000283300
7000283300
HF/60-SWOE-25-DN25
S30531125025A
DKOR 90 1" 25
G 1”
1”
25.000
38.000
126.000
19.500
74.000
79.000
22,1x1,6
480.000
7000283400
7000283400
HF/60-SWOE-32-DN25
S30531132025A
DKOR 90 1"1/4 25
G 1 1/4”
1”
25.000
50.000
127.000
19.500
69.500
80.000
29,1x1,6
440.000
7000283500
7000283500
HF/60-SWOE-32-DN32
S30531132032A
DKOR 90 1"1/4 32
G 1 1/4”
1 1/4”
31.000
50.000
150.500
26.000
92.000
96.000
29,1x1,6
810.000
7000283600
7000283600
HF/60-SWOE-38-DN32
S30531138032A
DKOR 90 1"1/2 32
G 1 1/2”
1 1/4”
31.000
55.000
150.500
26.000
91.500
96.000
35,1x1,6
1100.000
7000283700
7000283700
HF/60-SWOE-38-DN38
S30531138038A
DKOR 90 1"1/2 38
G 1 1/2”
1 1/2”
38.000
55.000
175.500
32.000
105.000
117.500
35,1x1,6
1300.000
7000283800
7000283800
HF/60-SWOE-50-DN51
S30531150050A
DKOR 90 2" 50
G 2”
2”
51.000
70.000
216.500
42.000
135.500
144.000
48,1x1,6
1500.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表