目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKR 45 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
VOSS
Catalogue Hose Couplings
Metric 60° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk60_dichtkegel_60/dk60_dkr_45.prj},{NB=7000280700},{BZ=7000280700},{FX=20.955},{DN=10.000},{CH=27.000},{L=70.500},{C=7.000},{H=17.500},{M=41.000},{G=70.000},{L1=0.468},{L2=10.000},{L3=18.000},{L5=4.330},{L6=8.500},{L7=12.000},{L8=5.500},{L9=0.000},{L10=0.000},{W2=18.500},{W3=19.000},{W4=17.000},{W5=17.250},{W6=11.000},{W7=21.500},{W8=0.000},{W9=0.000},{W10=0.000},{W11=0.000},{OS=15.500},{R2=0.200},{R3=0.100},{R4=0.200},{R5=0.500},{R6=0.000},{R7=0.000},{R8=0.000},{R9=0.000},{A1=0.500},{A2=0.200},{K1=30.000},{K2=0.000},{SL1=39.000},{SL2=35.000},{SL3=31.500},{SL4=7.500},{SW1=13.500},{SW2=10.500},{SW3=13.500},{SA1=0.299},{SR1=0.500},{SR2=0.500},{SR3=0.000},{SK1=4.953},{SK2=49.953},{AU1=1.500},{AU2=0.300},{DL=1.000},{DW1=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[g]
7000280100
7000280100
HF/60-SWE45-5-DN05
S30830104005
DKR 45 1/8" 05
G 1/8”
3/16”
5.000
14.000
54.000
3.000
14.000
32.000
30.000
7000280200
7000280200
HF/60-SWE45-5-DN06
S30830104006A
DKR 45 1/8" 06
G 1/8”
1/4”
6.000
14.000
62.500
3.000
14.000
34.500
30.000
7000280300
7000280300
HF/60-SWE45-8-DN06
S30830106006H
DKR 45 1/4" 06
G 1/4”
1/4”
6.000
19.000
60.500
4.000
12.500
32.500
35.000
7002132900
7002132900
HF/60-SWE45-8-DN08
S30830106008
DKR 45 1/4" 08
G 1/4”
5/16"
8.000
19.000
65.000
5.500
16.500
37.000
45.000
7000280400
7000280400
HF/60-SWE45-10-DN06
S30830110006Z
DKR 45 3/8" 06
G 3/8”
1/4”
6.000
22.000
62.000
4.000
14.000
34.000
45.000
7000280500
7000280500
HF/60-SWE45-10-DN08
S30830110008A
DKR 45 3/8" 08
G 3/8”
5/16”
8.000
22.000
64.000
5.500
14.500
36.000
45.000
7000280600
7000280600
HF/60-SWE45-10-DN10
S30830110010H
DKR 45 3/8" 10
G 3/8”
3/8”
10.000
22.000
69.500
7.000
16.500
40.000
60.000
7000280700
7000280700
HF/60-SWE45-12-DN10
S30830113010A
DKR 45 1/2" 10
G 1/2”
3/8”
10.000
27.000
70.500
7.000
17.500
41.000
70.000
7000280800
7000280800
HF/60-SWE45-12-DN12
S30830113013H
DKR 45 1/2" 13
G 1/2”
1/2”
12.000
27.000
78.500
9.500
18.000
49.000
90.000
7000280900
7000280900
HF/60-SWE45-16-DN12
S30830116013Z
DKR 45 5/8" 13
G 5/8”
1/2”
12.000
30.000
80.500
9.500
20.500
51.000
130.000
7000281000
7000281000
HF/60-SWE45-16-DN16
S30830116016Z
DKR 45 5/8" 16
G 5/8”
5/8”
16.000
30.000
96.000
12.500
24.500
62.000
180.000
7000281100
7000281100
HF/60-SWE45-20-DN12
S30830119013Z
DKR 45 3/4" 13
G 3/4”
1/2”
12.000
32.000
83.500
9.500
23.500
54.000
140.000
7000281200
7000281200
HF/60-SWE45-20-DN16
S30830119016Z
DKR 45 3/4" 16
G 3/4”
5/8”
16.000
32.000
98.000
12.500
27.000
64.000
190.000
7000281300
7000281300
HF/60-SWE45-20-DN19
S30830119019A
DKR 45 3/4" 19
G 3/4”
3/4”
19.000
32.000
109.000
15.000
29.500
70.000
230.000
7000281400
7000281400
HF/60-SWE45-25-DN19
S30830125019A
DKR 45 1" 19
G 1”
3/4”
19.000
38.000
111.000
15.000
31.500
72.000
320.000
7000281500
7000281500
HF/60-SWE45-25-DN25
S30830125025A
DKR 45 1" 25
G 1”
1”
25.000
38.000
137.000
19.500
35.000
90.000
480.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表