目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
VOSS
Catalogue Hose Couplings
Metric 60° conical seal
Powered by
CAD模型選擇
{voss/3_larga/dk60_dichtkegel_60/dk60_dkr_90.prj},{NB=7002132700},{BZ=7002132700},{FX=16.662},{DN=12.000},{CH=22.000},{L=71.500},{C=9.500},{H=42.500},{M=42.000},{G=75.000},{L1=0.346},{L2=7.950},{L3=10.000},{L5=3.811},{L6=7.000},{L7=11.200},{L8=6.000},{L9=14.200},{L10=16.500},{W2=14.800},{W3=17.000},{W4=11.500},{W5=13.100},{W6=14.000},{W7=19.000},{W8=19.900},{W9=21.801},{W10=17.200},{W11=17.865},{OS=21.000},{R2=0.300},{R3=0.200},{R4=0.200},{R5=1.000},{R6=0.200},{R7=2.000},{R8=2.000},{R9=0.500},{A1=0.500},{A2=0.000},{K1=30.000},{K2=45.000},{SL1=37.800},{SL2=34.800},{SL3=32.000},{SL4=7.500},{SW1=19.000},{SW2=13.500},{SW3=17.000},{SA1=0.299},{SR1=0.500},{SR2=1.000},{SR3=0.000},{SK1=4.953},{SK2=49.953},{AU1=0.300},{AU2=0.300},{DL=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[g]
7000278600
7000278600
HF/60-SWE-5-DN05
S30530104005
DKR 90 1/8" 05
G 1/8”
3/16”
5.000
14.000
47.500
3.000
27.500
25.500
20.000
7000278700
7000278700
HF/60-SWE-5-DN06
S30530104006A
DKR 90 1/8" 06
G 1/8”
1/4”
6.000
14.000
57.000
3.000
27.500
29.000
30.000
7000278800
7000278800
HF/60-SWE-8-DN06
S30530106006H
DKR 90 1/4" 06
G 1/4”
1/4”
6.000
19.000
55.000
4.000
27.000
27.000
42.000
7002132600
7002132600
HF/60-SWE-8-DN08
S30530106008
DKR 90 1/4" 08
G 1/4”
5/16"
8.000
19.000
57.500
5.500
31.500
29.500
45.000
7000278900
7000278900
HF/60-SWE-10-DN06
S30530110006Z
DKR 90 3/8" 06
G 3/8”
1/4”
6.000
22.000
55.000
4.000
29.000
27.000
50.000
7000279000
7000279000
HF/60-SWE-10-DN08
S30530110008Z
DKR 90 3/8" 08
G 3/8”
5/16”
8.000
22.000
58.000
5.500
29.000
30.000
56.000
7000279100
7000279100
HF/60-SWE-10-DN10
S30530110010H
DKR 90 3/8" 10
G 3/8”
3/8”
10.000
22.000
64.000
7.000
33.000
34.500
68.000
7002132700
7002132700
HF/60-SWE-10-DN13
S30530110013
DKR 90 3/8" 13
G 3/8"
1/2”
12.000
22.000
71.500
9.500
42.500
42.000
75.000
7000279200
7000279200
HF/60-SWE-12-DN10
S30530113010H
DKR 90 1/2" 10
G 1/2”
3/8”
10.000
27.000
64.000
7.000
34.000
34.500
92.000
7000279300
7000279300
HF/60-SWE-12-DN12
S30530113013H
DKR 90 1/2" 13
G 1/2”
1/2”
12.000
27.000
69.000
9.500
41.000
39.500
114.000
7000279400
7000279400
HF/60-SWE-16-DN12
S30530116013Z
DKR 90 5/8" 13
G 5/8”
1/2”
12.000
30.000
71.500
9.500
42.500
42.000
128.000
7000279500
7000279500
HF/60-SWE-16-DN16
S30530116016Z
DKR 90 5/8" 16
G 5/8”
5/8”
16.000
30.000
87.000
12.500
52.500
53.000
172.000
7000279600
7000279600
HF/60-SWE-20-DN12
S30530119013Z
DKR 90 3/4" 13
G 3/4”
1/2”
12.000
32.000
71.500
9.500
46.500
42.000
140.000
7000279700
7000279700
HF/60-SWE-20-DN16
S30530119016Z
DKR 90 3/4" 16
G 3/4”
5/8”
16.000
32.000
87.000
12.500
56.000
53.000
190.000
7000279800
7000279800
HF/60-SWE-20-DN19
S30530119019A
DKR 90 3/4" 19
G 3/4”
3/4”
19.000
32.000
96.000
15.000
60.000
57.000
248.000
7000279900
7000279900
HF/60-SWE-25-DN19
S30530125019A
DKR 90 1" 19
G 1”
3/4”
19.000
38.000
99.000
15.000
62.000
60.000
320.000
7000280000
7000280000
HF/60-SWE-25-DN25
S30530125025A
DKR 90 1" 25
G 1”
1”
25.000
38.000
119.000
19.500
78.000
72.000
480.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表