目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
ORFS 90 ( ISO 12151-1 / ISO 8434-3 ) - Face seal Female Fittings
VOSS
Catalogue Hose Couplings
Metric conical seal
Powered by
CAD模型選擇
{voss/3_larga/dkso_dichtkegel_sonstige/dkos_orfs_90.prj},{NB=7000293300},{BZ=7000293300},{DN=12.000},{CH=30.000},{L=72.500},{C=9.500},{H=41.000},{M=43.000},{G=142.000},{FX=25.400},{L1=1.423},{L2=13.500},{L3=22.000},{L4=2.000},{L5=12.500},{L6=6.000},{L7=12.000},{L8=39.800},{L9=35.800},{L10=32.000},{L11=7.500},{L12=0.000},{W1=26.000},{W2=29.000},{W3=23.400},{W4=23.700},{W5=21.000},{W6=21.200},{W7=14.000},{W8=17.000},{W9=13.500},{W10=17.000},{OS=21.000},{K1=30.000},{K2=4.953},{K3=49.953},{A1=1.000},{A2=0.000},{KA2=45.000},{A3=0.250},{A4=0.299},{R1=0.250},{R2=0.400},{R3=0.400},{R4=0.250},{R5=1.000},{R6=0.500},{R7=0.000},{AU1=1.500},{AU2=0.300},{DL=1.000},{DW1=23.000},{DW2=0.500},{VERS=3.000},{VERSS=1.000},{VK=HF/90-SWE-16-DN12}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[g]
7000292700
7000292700
HF/90-SWE-6-DN06
S30540608006
ORFS 90 9/16"- 18-06
9/16” - 18 UNF
1/4”
6.000
17.000
55.000
4.000
27.000
27.000
50.000
7000292800
7000292800
HF/90-SWE-10-DN06
S30540609006
ORFS 90 11/16"-16 06
11/16” - 16 UN
1/4”
6.000
22.000
55.000
4.000
28.000
27.000
70.000
7000292900
7000292900
HF/90-SWE-10-DN08
S30540609008
ORFS 90 11/16"-16 08
11/16” - 16 UN
5/16”
8.000
22.000
58.000
5.500
28.000
30.000
70.000
7000293000
7000293000
HF/90-SWE-10-DN10
S30540609010
ORFS 90 11/16"-16 10
11/16” - 16 UN
3/8”
10.000
22.000
64.000
7.000
32.000
34.500
68.000
7000293100
7000293100
HF/90-SWE-12-DN10
S30540612010
ORFS 90 13/16"-16 10
13/16” - 16 UN
3/8”
10.000
24.000
64.000
7.000
33.000
34.500
90.000
7000293200
7000293200
HF/90-SWE-12-DN12
S30540612013
ORFS 90 13/16"-16 13
13/16” - 16 UN
1/2”
12.000
24.000
72.000
9.500
37.000
42.000
98.000
7000293300
7000293300
HF/90-SWE-16-DN12
S30540616013
ORFS 90 1"-14 13
1” - 14 UNS
1/2”
12.000
30.000
72.500
9.500
41.000
43.000
142.000
7000293400
7000293400
HF/90-SWE-16-DN16
S30540616016
ORFS 90 1"-14 16
1” - 14 UNS
5/8”
16.000
30.000
88.000
12.500
47.500
54.000
162.000
7000293500
7000293500
HF/90-SWE-20-DN12
S30540622013
ORFS 90 1"3/16-12 13
1 3/16” - 12 UN
1/2”
12.000
36.000
71.500
9.500
43.500
42.000
206.000
7002251800
7002251800
HF/90-SWE-20-DN16
S30540622016
ORFS 90 1"3/16-12 16
1 3/16” - 12 UN
5/8”
16.000
36.000
88.000
12.500
50.000
54.000
230.000
7000293600
7000293600
HF/90-SWE-20-DN19
S30540622019
ORFS 90 1"3/16-12 19
1 3/16” - 12 UN
3/4”
19.000
36.000
99.500
15.000
52.000
60.500
254.000
7000293700
7000293700
HF/90-SWE-25-DN19
S30540628019
ORFS 90 1"7/16-12 19
1 7/16” - 12 UN
3/4”
19.000
41.000
98.500
15.000
56.000
59.500
340.000
7000293800
7000293800
HF/90-SWE-25-DN25
S30540628025
ORFS 90 1"7/16-12 25
1 7/16” - 12 UN
1”
25.000
41.000
125.000
19.500
66.000
78.000
408.000
7000293900
7000293900
HF/90-SWE-30-DN32
S30540635032
ORFS 90 1"11/16-12 32
1 11/16” - 12 UN
1 1/4”
31.000
50.000
151.500
26.000
76.000
97.000
670.000
7000294000
7000294000
HF/90-SWE-38-DN38
S30540642038
ORFS 90 2"-12 38
2” - 12 UN
1 1/2”
38.000
60.000
176.500
32.000
89.000
118.500
850.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表