目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
DKM/L ( DIN 3868 ) - Universal conical seal 24° / 60°
VOSS
Catalogue Hose Couplings
Metric conical seal
Powered by
CAD模型選擇
{voss/3_larga/dkso_dichtkegel_sonstige/dkso_dkml.prj},{NB=7000295500},{BZ=7000295500},{DN=10.000},{CH=19.000},{L=53.500},{C=7.000},{H=24.000},{M=19.500},{G=40.000},{FX=16.000},{P=1.500},{L1=17.700},{L2=16.000},{L3=4.077},{L4=8.500},{L5=5.000},{L6=7.327},{L7=0.433},{L8=7.500},{L9=15.200},{L10=12.400},{L11=8.221},{W1=13.500},{W2=10.500},{W3=15.000},{W4=11.500},{W5=11.700},{W6=13.600},{W7=16.600},{W8=16.500},{W9=16.200},{W10=18.800},{W11=20.939},{R1=0.200},{R2=0.200},{R3=0.500},{R4=0.500},{R5=0.500},{R6=2.000},{R7=1.000},{R8=0.000},{K1=30.000},{K2=30.000},{K3=11.500},{K4=4.953},{K5=49.953},{N1=6.202},{M1=-6.012},{B1=15.664},{N2=6.202},{M2=-7.112},{B2=15.664},{N3=1.800},{M3=3.804},{B3=2.000},{DL=0.000},{DW=0.000},{DK=0.000},{DR=0.000},{DW1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN24
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[g]
7000295200
7000295200
HF/24/60-SWS-L8-DN06
S30418306006A
DKM/L 14x1,5 08L 06
L 8
M 14x1,5
1/4”
6.000
17.000
51.000
4.000
23.000
19.500
30.000
7000295300
7000295300
HF/24/60-SWS-L10-DN06
S30418308006A
DKM/L 16x1,5 10L 06
L 10
M 16x1,5
1/4”
6.000
19.000
51.000
4.000
23.000
19.500
35.000
7000295400
7000295400
HF/24/60-SWS-L10-DN08
S30418308008A
DKM/L 16x1,5 10L 08
L 10
M 16x1,5
5/16”
8.000
19.000
51.500
5.500
23.500
20.000
40.000
7000295500
7000295500
HF/24/60-SWS-L10-DN10
S30418308010A
DKM/L 16x1,5 10L 10
L 10
M 16x1,5
3/8”
10.000
19.000
53.500
7.000
24.000
19.500
40.000
7000295600
7000295600
HF/24/60-SWS-L12-DN08
S30418310008A
DKM/L 18x1,5 12L 08
L 12
M 18x1,5
5/16”
8.000
22.000
53.000
5.500
25.000
20.500
45.000
7000295700
7000295700
HF/24/60-SWS-L12-DN10
S30418310010A
DKM/L 18x1,5 12L 10
L 12
M 18x1,5
3/8”
10.000
22.000
54.000
7.000
24.500
20.500
50.000
7000295800
7000295800
HF/24/60-SWS-L15-DN10
S30418313010A
DKM/L 22x1,5 15L 10
L 15
M 22x1,5
3/8”
10.000
27.000
55.500
7.000
26.000
21.000
55.000
7000295900
7000295900
HF/24/60-SWS-L15-DN12
S30418313013A
DKM/L 22x1,5 15L 13
L 15
M 22x1,5
1/2”
12.000
27.000
56.500
9.500
27.000
22.000
60.000
7000296000
7000296000
HF/24/60-SWS-L18-DN16
S30418316016A
DKM/L 26x1,5 18L 16
L 18
M 26x1,5
5/8”
16.000
32.000
63.000
12.500
29.000
24.500
80.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表