目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
FL3 ( ISO 12151-3 / ISO 6162-1 ) - SAE J 518 Flanges 3000 PSI
VOSS
Catalogue Hose Couplings
Flange
Powered by
CAD模型選擇
{voss/3_larga/fl_flanschanschluss/fl_fl3.prj},{NB=7000059500},{BZ=7000059500},{VK=HF/F-S-DN25-3S1},{BZLARGA=S30913025025A},{VKLARGA=FL3 1\" 25},{INFO=Catalogue},{INFO2=Info},{DNF=1”},{DN2=1”},{DN=25.000},{L=110.500},{C=19.500},{M=63.500},{D=44.500},{G=324.000},{L1=2.800},{L2=2.550},{L3=8.100},{L4=14.000},{L5=53.000},{L6=56.500},{L7=60.500},{L8=101.000},{W1=39.650},{W2=31.450},{W3=38.000},{W4=29.000},{W5=33.000},{W6=26.000},{W7=30.000},{A1=0.000},{K1=6.009},{K2=0.000},{R1=0.500},{R2=0.760},{R3=1.000},{R4=0.500},{R5=0.800},{AU1=3.500},{AU2=0.500},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DNF
Flansch
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
L
[mm]
C
[mm]
M
[mm]
D
[mm]
G
重量
[mm]
7000058700
7000058700
HF/F-S-DN12-3S1/2
S30913013013A
FL3 1/2" 13
1/2”
1/2”
12.000
80.500
9.500
51.000
30.000
101.000
7000058800
7000058800
HF/F-S-DN12-3S3/4
S30913019013A
FL3 3/4" 13
3/4”
1/2”
12.000
85.500
9.500
56.000
38.000
155.000
7000059000
7000059000
HF/F-S-DN16-3S3/4
S30913019016A
FL3 3/4" 16
3/4”
5/8”
16.000
90.000
12.500
56.000
38.000
167.000
7000059200
7000059200
HF/F-S-DN19-3S3/4
S30913019019A
FL3 3/4" 19
3/4”
3/4”
19.000
96.500
15.000
57.500
38.000
197.000
7000059300
7000059300
HF/F-S-DN19-3S1
S30913025019A
FL3 1" 19
1”
3/4”
19.000
99.500
15.000
60.500
44.500
251.000
7000059500
7000059500
HF/F-S-DN25-3S1
S30913025025A
FL3 1" 25
1”
1”
25.000
110.500
19.500
63.500
44.500
324.000
7000059600
7000059600
HF/F-S-DN25-3S11/4
S30913032025A
FL3 1"1/4 25
1 1/4”
1”
25.000
113.500
19.500
66.500
50.800
391.000
7000059800
7000059800
HF/F-S-DN32-3S11/4
S30913032032A
FL3 1"1/4 32
1 1/4”
1 1/4”
31.000
125.500
26.000
71.000
50.800
433.000
7000059900
7000059900
HF/F-S-DN32-3S11/2
S30913038032A
FL3 1"1/2 32
1 1/2”
1 1/4”
31.000
128.500
26.000
74.000
60.300
554.000
7000060000
7000060000
HF/F-S-DN38-3S11/2
S30913038038A
FL3 1"1/2 38
1 1/2”
1 1/2”
38.000
135.000
32.000
77.000
60.300
603.000
7000060100
7000060100
HF/F-S-DN38-3S2
S30913050038A
FL3 2" 38
2”
1 1/2”
38.000
138.000
32.000
80.000
71.400
814.000
7000060200
7000060200
HF/F-S-DN51-3S2
S30913050050A
FL3 2" 50
2”
2”
51.000
153.000
42.000
80.500
71.400
1090.000
7000060300
7000060300
HF/F-S-DN51-3S21/2
S30913063050A
FL3 2"1/2 50
2 1/2”
2”
51.000
156.000
42.000
83.500
84.100
1328.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表