目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
FL6 45 (ISO 12151-3 (ISO 6162-2)) - SAE J 518 Flanges 6000 PSI
VOSS
Catalogue Hose Couplings
Flange
Powered by
CAD模型選擇
{voss/3_larga/fl_flanschanschluss/fl_fl6_45.prj},{NB=7000072100},{BZ=7000072100},{VK=HF/F-E45-DN25-6S1},{BZLARGA=S30936025025A},{VKLARGA=FL6 45 1\" 25},{INFO=Catalogue},{INFO2=Info},{DNF=1”},{DN2=1”},{DN=25.000},{L=137.000},{C=19.500},{H=35.500},{M=90.000},{D=47.600},{G=440.000},{L1=2.900},{L2=2.700},{L3=9.500},{L4=21.000},{W1=31.000},{W2=39.750},{W3=37.500},{W4=27.000},{OS=41.500},{SL1=58.500},{SL2=54.200},{SL3=50.000},{SL4=9.500},{SW1=32.000},{SW2=26.000},{SW3=30.000},{SR2=0.500},{SR3=0.800},{SK1=6.009},{SK2=0.000},{SA1=0.000},{R1=0.200},{R2=0.500},{AU1=3.750},{AU2=0.500},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DNF
Flange
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
D
[mm]
G
重量
[g]
7000071300
7000071300
HF/F-E45-DN12-6S1/2
S30936013013A
FL6 45 1/2" 13
1/2”
1/2”
12.000
82.000
9.500
22.000
52.500
31.700
107.400
7000071400
7000071400
HF/F-E45-DN12-6S3/4
S30936019013A
FL6 45 3/4" 13
3/4”
1/2”
12.000
87.500
9.500
27.500
58.000
41.300
198.000
7000071600
7000071600
HF/F-E45-DN16-6S3/4
S30936019016A
FL6 45 3/4" 16
3/4”
5/8”
16.000
100.500
12.500
30.500
66.500
41.300
219.700
7000071800
7000071800
HF/F-E45-DN19-6S3/4
S30936019019A
FL6 45 3/4" 19
3/4”
3/4”
19.000
111.500
15.000
31.000
72.500
41.300
245.000
7000071900
7000071900
HF/F-E45-DN19-6S1
S30936025019A
FL6 45 1" 19
1”
3/4”
19.000
114.500
15.000
35.000
75.500
47.600
345.000
7000072100
7000072100
HF/F-E45-DN25-6S1
S30936025025A
FL6 45 1" 25
1”
1”
25.000
137.000
19.500
35.500
90.000
47.600
440.000
7000072200
7000072200
HF/F-E45-DN25-6S11/4
S30936032025A
FL6 45 1"1/4 25
1 1/4”
1”
25.000
142.000
19.500
40.500
95.000
54.000
554.000
7000072400
7000072400
HF/F-E45-DN32-6S11/4
S30936032032A
FL6 45 1"1/4 32
1 1/4”
1 1/4”
31.000
164.000
26.000
44.000
109.500
54.000
694.000
7000072500
7000072500
HF/F-E45-DN32-6S11/2
S30936038032A
FL6 45 1"1/2 32
1 1/2”
1 1/4”
31.000
170.000
26.000
50.500
115.500
63.500
881.000
7000072600
7000072600
HF/F-E45-DN38-6S11/2
S30936038038A
FL6 45 1"1/2 38
1 1/2”
1 1/2”
38.000
190.000
32.000
52.000
132.000
63.500
1002.000
7000072700
7000072700
HF/F-E45-DN38-6S2
S30936050038A
FL6 45 2" 38
2”
1 1/2”
38.000
201.000
32.000
63.500
143.000
79.400
1638.000
7000072800
7000072800
HF/F-E45-DN51-6S2
S30936050050A
FL6 45 2" 50
2”
2”
51.000
236.000
42.000
67.500
163.500
79.400
2115.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表